目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® MH Coax 1.6mm - MH Modular System Modules
LAPP
EPIC® Industrial Connectors
EPIC® Rectangular connectors
EPIC® Inserts
EPIC® MH Modular System Modules
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_einsaetze/epic_mh_modular_system/epic_mh_coax_1_6.prj},{NB=EPIC MH Modular System Modules: MH Coax 1.6mm Art. Nr. 44423260},{ATN=44423260},{WG=28.0},{VPE=10},{EAN=4044777489626},{ARTB=EPIC MHS Coax D=1.6mm},{IDNR=},{CT=Stift},{AAS=1},{EDZ=LAPP.44423260.edz},{GTIN=4044777489626},{CTN=85366990},{TC=44423260},{MD=EPIC MHS Coax D=1.6mm},{V=1},{W=0.028},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44423260},{AAO676=44423260},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® MHS Coax D=1.6mm; Modular System; Crimp Termination; Number of contacts: 1; Required slots: 2; for cross-section (min./max.): 0.14mm² - 2.5mm²; 50 V AC rms / DC according to IEC; 10 A according to IEC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
CT
Contact type
ⁿ/ₐ
AAS
Number of operating contacts
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
EPIC® MH Modular System M...
4044777489626
44423260
EPIC MHS Coax D=1.6mm
Male
1
28.0
10
EPIC® MH Modular System M...
4044777489602
44423261
EPIC MHB Coax D=1.6mm
Female
1
28.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表