目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® MH 8 - MH Modular System Modules
LAPP
EPIC® Industrial Connectors
EPIC® Rectangular connectors
EPIC® Inserts
EPIC® MH Modular System Modules
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_einsaetze/epic_mh_modular_system/epic_mh_8.prj},{NB=EPIC MH Modular System Modules: MH 8 Art. Nr. 44423220},{ATN=44423220},{WG=10.0},{VPE=10},{EAN=4044777489220},{ARTB=EPIC MHS 8 CM},{IDNR=},{CT=Stift},{AAS=8},{EDZ=LAPP.44423220.edz},{GTIN=4044777489220},{CTN=85472000},{TC=44423220},{MD=EPIC MHS 8 CM},{V=1},{W=0.01},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44423220},{AAO676=44423220},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® MHS 8 CM; Modular System; Crimp Termination; Number of contacts: 8; Required slots: 1; for cross-section (min./max.): 0.14mm² - 4mm²; 400 V AC rms / DC according to IEC; 16 A according to IEC},{DESCRIPTION_SHORT=EPIC® MH 8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
CT
Contact type
ⁿ/ₐ
AAS
Number of operating contacts
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
EPIC® MH Modular System M...
4044777489220
44423220
EPIC MHS 8 CM
Male
8
10.0
10
EPIC® MH Modular System M...
4044777489237
44423221
EPIC MHB 8 CM
Female
8
11.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表