Flat round head , rivet thorn - Steel - Blind Rivets
KVT Fastening
POP® Blind Rivets
Cup (closed) - Blind rivets
Rivet cases - Nickel / Copper
Powered by
CAD模型選擇
{kvt/pop_blindniete/becher_blindniet/nietheulsen_nickel_kupfer/flach_nickel_kupfer.prj},{NB=KVT LD 56 SB(13.2)},{D=4.0},{L=10.2},{FORM=1},{P=3.20},{P1=3.2-4.8},{PMIN=3.200},{PMAX=4.800},{BZC=LD 56 SB},{W=Hülse : NiCu (Nickel / Kupfer) , Dorn : Stahl , verzinkt},{B=4.1},{F1=3000},{F2=2200},{D1=2.29},{X1=4.080},{X2=1.200},{X3=8.170}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
D
Rivet diameter
[mm]
L
L nominal
[mm]
P1
Clamping range
[mm]
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
B
Borehole diameter
[mm]
F1
[N]
F2
[N]
D1
[mm]
KVT LD 46 SB
3.2
9.7
3.2-4.8
LD 46 SB
Pod : NiCu (Nickel / Copp...
3.3
1900
1500
1.93
KVT LD 56 SB
4.0
10.2
3.2-4.8
LD 56 SB
Pod : NiCu (Nickel / Copp...
4.1
3000
2200
2.29
KVT LD 64 SB
4.8
9.2
0.1-3.2
LD 64 SB
Pod : NiCu (Nickel / Copp...
4.9
3750
3300
2.90
KVT LD 68 SB
4.8
12.4
4.8-6.4
LD 68 SB
Pod : NiCu (Nickel / Copp...
4.9
3750
3300
2.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表