Large clamping head , rivet thorn - Stainless steel - Blind Rivets
KVT Fastening
POP® Blind Rivets
Cup (closed) - Blind rivets
Rivet cases - Stainless steel
Powered by
CAD模型選擇
{kvt/pop_blindniete/becher_blindniet/nietheulsen_edelstahl/gross_flach_e_stahl.prj},{NB=KVT TVD 605 GT(13.5)},{D=4.8},{L=13.7},{FORM=1},{P=3.50},{P1=3.5-6.0},{PMIN=3.500},{PMAX=6.000},{BZC=TVD 605 GT},{W=Hülse : Edelstahl , Dorn : Edelstahl},{B=5.0},{F1=4800},{F2=4300},{D1=2.97},{X1=4.880},{X2=1.250},{X3=9.530},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
D
Rivet diameter
[mm]
L
L nominal
[mm]
P1
Clamping range
[mm]
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
B
Borehole diameter
[mm]
F1
[N]
F2
[N]
D1
[mm]
KVT TVD 505 GT
4.0
12.9
4.0-6.0
TVD 505 GT
Pod : Stainless steel , T...
4.1
3000
3000
2.29
KVT TVD 603 GT
4.8
12.3
2.0-4.5
TVD 603 GT
Pod : Stainless steel , T...
5.0
4800
4300
2.97
KVT TVD 605 GT
4.8
13.7
3.5-6.0
TVD 605 GT
Pod : Stainless steel , T...
5.0
4800
4300
2.97
KVT TVD 607 GT
4.8
15.3
5.0-7.5
TVD 607 GT
Pod : Stainless steel , T...
5.0
4800
4300
2.97
KVT TVD 609 GT
4.8
16.8
6.5-9.0
TVD 609 GT
Pod : Stainless steel , T...
5.0
4800
4300
2.97
KVT TVD 613 GT
4.8
19.7
9.0-11.5
TVD 613 GT
Pod : Stainless steel , T...
5.0
4800
4300
2.97
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表