Flat round head , rivet thorn - Stainless steel - Blind Rivets
KVT Fastening
POP® Blind Rivets
Cup (closed) - Blind rivets
Rivet cases - Stainless steel
Powered by
CAD模型選擇
{kvt/pop_blindniete/becher_blindniet/nietheulsen_edelstahl/flach_e_stahl.prj},{NB=KVT TD 508 GT(14.8)},{D=4.0},{L=11.8},{FORM=1},{P=4.80},{P1=4.8-6.4},{PMIN=4.800},{PMAX=6.400},{BZC=TD 508 GT},{W=Hülse : Edelstahl , Dorn : Edelstahl},{B=4.1},{F1=4000},{F2=3300},{D1=2.36},{X1=4.080},{X2=1.000},{X3=8.220},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
D
Rivet diameter
[mm]
L
L nominal
[mm]
P1
Clamping range
[mm]
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
B
Borehole diameter
[mm]
F1
[N]
F2
[N]
D1
[mm]
KVT TD 402 GT
3.2
6.6
0.1-1.6
TD 402 GT
Pod : Stainless steel , T...
3.3
2220
2100
2.00
KVT TD 404 GT
3.2
8.0
1.6-3.2
TD 404 GT
Pod : Stainless steel , T...
3.3
2220
2100
2.00
KVT TD 406 GT
3.2
9.7
3.2-4.8
TD 406 GT
Pod : Stainless steel , T...
3.3
2220
2100
2.00
KVT TD 408 GT
3.2
11.3
4.8-6.4
TD 408 GT
Pod : Stainless steel , T...
3.3
2220
2100
2.00
KVT TD 410 GT
3.2
12.9
6.4-7.9
TD 410 GT
Pod : Stainless steel , T...
3.3
2220
2100
2.00
KVT TD 504 GT
4.0
8.6
0.1-3.2
TD 504 GT
Pod : Stainless steel , T...
4.1
4000
3300
2.36
KVT TD 506 GT
4.0
10.2
3.2-4.8
TD 506 GT
Pod : Stainless steel , T...
4.1
4000
3300
2.36
KVT TD 508 GT
4.0
11.8
4.8-6.4
TD 508 GT
Pod : Stainless steel , T...
4.1
4000
3300
2.36
KVT TD 510 GT
4.0
13.4
6.4-7.9
TD 510 GT
Pod : Stainless steel , T...
4.1
4000
3300
2.36
KVT TD 604 GT
4.8
9.2
0.1-3.2
TD 604 GT
Pod : Stainless steel , T...
4.9
4400
4300
2.97
KVT TD 606 GT
4.8
10.8
3.2-4.8
TD 606 GT
Pod : Stainless steel , T...
4.9
4400
4300
2.97
KVT TD 608 GT
4.8
12.5
4.8-6.4
TD 608 GT
Pod : Stainless steel , T...
4.9
4400
4300
2.97
KVT TD 612 GT
4.8
15.5
6.4-9.5
TD 612 GT
Pod : Stainless steel , T...
4.9
4400
4300
2.97
KVT TD 616 GT
4.8
18.5
9.5-12.7
TD 616 GT
Pod : Stainless steel , T...
4.9
4400
4300
2.97
KVT TD 808 GT
6.4
14.2
0.1-6.4
TD 808 GT
Pod : Stainless steel , T...
6.5
8700
6800
3.93
KVT TD 810 GT
6.4
15.7
6.4-7.9
TD 810 GT
Pod : Stainless steel , T...
6.5
8700
6800
3.93
KVT TD 816 GT
6.4
20.5
7.9-12.7
TD 816 GT
Pod : Stainless steel , T...
6.5
8700
6800
3.93
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表