6010 7
Kukamet
pneumatic_swing_clamps
accessories
Powered by
CAD模型選擇
{kursunel/pneumatic_swing_clamps/accessories/6010_7.prj},{NB=6010 - 7 - 32 Accessories},{SHA256=TRb8GTXvo9qBz/in05QCmF2mhipT/f2xY5fTw1Lr6n8=},{INAME=6010_7_32},{NAME=6010_7_32},{CODE=6010 - 7 - 32},{MODELNO=6012-6013-6014-6016 - 32},{B=20},{H1=7},{H2=9.0},{L=140},{M=M8},{N=14.7},{N1=8.5},{P=16},{X=60},{X1=10},{WEIGHT=330},{PDFEN=http://www.kukamet.com.tr/Y_Uploads/pdf/6010-7.pdf},{PDFDE=http://www.kukamet.com.tr/Y_Uploads/pdf_de/6010-7.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
MODELNO
Model number
ⁿ/ₐ
B
[mm]
H1
[mm]
H2
[mm]
L
[mm]
M
[mm]
N
[mm]
N1
[mm]
P
[mm]
X
[mm]
X1
[mm]
WEIGHT
Weight
[g]
6010 - 7 - 25 Accessories
6010 - 7 - 25
6012-6013-6014-6016 - 25
16
6
6.5
112
M6
14.7
8.5
14
50
6
155
6010 - 7 - 32 Accessories
6010 - 7 - 32
6012-6013-6014-6016 - 32
20
7
9.0
140
M8
14.7
8.5
16
60
10
330
6010 - 7 - 40 Accessories
6010 - 7 - 40
6012-6013-6014-6016 - 40
20
7
9.0
160
M8
14.7
8.5
16
70
10
390
6010 - 7 - 50 Accessories
6010 - 7 - 50
6012-6013-6014-6016 - 50
25
9
10.0
180
M12
18.5
10.5
20
80
10
650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表