ASME BPE - Gasket DIN 11864-A (DIN 11853)
KST
2. Fittings
Accessories
Gasket DIN 11864-A (DIN 11853)
Powered by
CAD模型選擇
{kst/rohrverbindungen/zubehoer/dichtring_din11864_a/asme_bpe_dichtring_din_11864_a.prj},{NB=Dichtring DIN 11864-A (DIN 11853) DN 11/2 ASME BPE 703316},{DN=DN 11/2},{AB=38.1 x 1.65},{A=38.100},{S=1.650},{WS=EPDM}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension AxS
[mm]
ARTNR
ordner No.
ⁿ/ₐ
Gasket DIN 11864-A (DIN 1...
DN 1/2"
12.7 x 1.65
704737
Gasket DIN 11864-A (DIN 1...
DN 3/4"
19.05 x 1.65
704736
Gasket DIN 11864-A (DIN 1...
DN 1"
25.4 x 1.65
703315
Gasket DIN 11864-A (DIN 1...
DN 11/2"
38.1 x 1.65
703316
Gasket DIN 11864-A (DIN 1...
DN 2"
50.8 x 1.65
703317
Gasket DIN 11864-A (DIN 1...
DN 21/2"
63.5 x 1.65
703318
Gasket DIN 11864-A (DIN 1...
DN 3"
76.2 x 1.65
703319
Gasket DIN 11864-A (DIN 1...
DN 4"
101.6 x 2.11
703320
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表