2.2.5.2 ISO - Blind liner DIN 11864-1-A/DIN 11853-1
KST
2. Fittings
2.2.H Hygienic screwed pipe connection DIN 11853-1
2.2.5 Blind liner DIN 11864-1-A/DIN 11853-1
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_verschraubung_din11853-1/blindbundstutzen_din11864_1_a_din11853_1/iso_blind_bundst_din_11853_1.prj},{NB=Blindbundstutzen DN025 ISO DIN 11864-1-A/DIN 11853-1 704534},{DN=DN025},{AB=33.7 x 2.0},{AA=33.7},{A=41},{C=13},{D=48.9},{MAT=1.4435},{D2=40.360},{D3=36.350},{G1=10.000},{G2=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
internal diameter
[mm]
C
external diameter
[mm]
D
maximum outer diameter
[mm]
ARTNR
ordner No.
ⁿ/ₐ
Blind liner DN008 ISO DIN...
DN008
13.5 x 1.6
18
9
21.9
704700
Blind liner DN010 ISO DIN...
DN010
17.2 x 1.6
24
9
27.9
704701
Blind liner DN015 ISO DIN...
DN015
21.3 x 1.6
30
10
35.9
704594
Blind liner DN020 ISO DIN...
DN020
26.9 x 1.6
35
12
42.9
704702
Blind liner DN025 ISO DIN...
DN025
33.7 x 2.0
41
13
48.9
704534
Blind liner DN032 ISO DIN...
DN032
42.4 x 2.0
48
13
54.9
704703
Blind liner DN040 ISO DIN...
DN040
48.3 x 2.0
61
14
66.9
704704
Blind liner DN050 ISO DIN...
DN050
60.3 x 2.0
79
16
84.9
704548
Blind liner DN065 ISO DIN...
DN065
76.1 x 2.0
93
16
98.9
704705
Blind liner DN080 ISO DIN...
DN080
88.9 x 2.3
114
20
118.9
704706
Blind liner DN100 ISO DIN...
DN100
114.3 x 2.3
137
22
147.9
704707
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表