目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0091 - Pneumatic clamps vertical heavy-duty version
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/05855_asmtab.prj},{NB=K0091.0750 (GESCHLOSSEN)},{OG=120},{F1=3000},{F2=7500},{F3=2250},{F4=3150},{A=48.0},{A1=63.5},{B=48.0},{B1=63.5},{B2=92.5},{B3=12.7},{C=72.0},{C1=19.0},{C3=43.0},{D=8.7},{H=425.0},{L=169.0},{L1=67.0},{L2=105.0},{S=8.0},{HZ=30},{GEW=4.0700},{EAN=4059245035601},{TYP=1.000},{ROT2X=88.280},{ROT3X=94.800},{ROT4X=86.850},{ROT5X=-1.430},{BESTKIPPUSA=K0091.0750},{LUFT=0.27},{R=G 1/4},{DRUCK=2-6},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{PPATH=05855_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
LUFT
Air consumption per up-and-down stroke
[dm 3]
OG
opening angle of holding arm
[°]
F1
Holding force at 6 bar
[N]
F2
Holding force at 6 bar
[N]
F3
Clamping force at 6 bar
[N]
F4
Clamping force at 6 bar
[N]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
C3
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
S
Length
[mm]
R
connection
ⁿ/ₐ
DRUCK
operating pressure
[bar]
HZ
number of strokes per min. at 6 bar
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
[dm 3]
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0091.0750
K0091.0750
0.27
120
3000
7500
2250
3150
48.0
63.5
48.0
63.5
92.5
12.7
72.0
19.0
43.0
8.7
425.0
169.0
67.0
105.0
8.0
G 1/4
2-6
30
4.0700
Yes
4059245035601
31.12.2099
98% Warenverfügbarkeit. N...
K0091.1750
K0091.1750
0.75
120
6500
17500
6500
8000
54.9
76.2
61.8
83.0
108.7
16.0
71.0
25.3
52.0
10.6
495.6
219.0
90.0
129.0
9.6
G 3/8
2-6
15
6.2400
Yes
4059245035618
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表