目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1545 - Mini push-pull toggle clamp with mounting bracket
KIPP USA
Toggle Clamps
Push-pull Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/push-pull_clamps/k1545_asmtab.prj},{NB=K1545.005000},{S=17},{OG=190},{A=15.9},{A1=33},{A2=7.1},{B=15.9},{B1=27},{B5=2},{C1=13},{D=4.4},{D1=6.3},{H=43.5},{L=67.9},{L1=34.9},{L2=12},{GEW=0.0400},{EAN=4059245497157},{XA=75.70800},{XB=63.39450},{XC=4.000},{XD=7.300},{XE=6.200},{XF=2.000},{XG=20.000},{TYP=2.000},{TYP1=2.000},{TYP2=1},{BESTKIPPUSA=K1545.00500},{MATERIAL=Stahl},{M=M4X20},{HANDKRAFT=80},{HALTEKRAFTF2=500},{SPANNKRAFTF1=500},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1545_schb.prj},{EOL=31.12.2099},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
S
stroke
[mm]
OG
opening angle of handle
[°]
A
distance
[mm]
A1
width
[mm]
A2
distance
[mm]
B
width
[mm]
B1
width
[mm]
B5
distance
[mm]
C1
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF1
Clamping force F1
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1545.00500
K1545.00500
Steel
17
190
15.9
33
7.1
15.9
27
2
13
4.4
6.3
43.5
67.9
34.9
12
M4X20
80
500
500
0.0400
Yes
4059245497157
31.12.2099
98% Warenverfügbarkeit. N...
K1545.10500
K1545.10500
stainless steel
17
190
15.9
33
7.1
15.9
27
2
13
4.4
6.3
43.5
67.9
34.9
12
M4X20
80
500
500
0.0430
Yes
4059245497164
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表