目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0094 - Pneumatic push-pull clamps
KIPP USA
Toggle Clamps
Push-pull Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/push-pull_clamps/05861_asmtab.prj},{NB=K0044.0600 (GESCHLOSSEN)},{A=290},{A1=25},{A2=36.5},{A3=0},{B=59},{B1=33.4},{C1=14.5},{D=5.5},{D1=14},{H=53},{L=331},{L1=41},{L2=30},{S=25},{C=25},{F2=6000},{HZ=60},{GEW=1.6500},{EAN=4059245035663},{TYP=1.000},{NDM=8},{KDM=6.466},{P=1.25},{HUB2X=-2.040},{ROTX=42.113},{ROT1X=84.571},{ROT2X=83.800},{ROT3X=-0.600},{BESTKIPPUSA=K0044.0600},{M=M 8},{R=G 1/8},{F1=5mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N, 25mm/2350N},{DRUCK=2-6},{LUFT=0.09},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{BS=Infotext},{PPATH=05861_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
A3
Length
[mm]
B
Width
[mm]
B1
Width
[mm]
C1
height
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
distance
[mm]
M
Thread
ⁿ/ₐ
R
connection
ⁿ/ₐ
S
stroke
[mm]
F1
Thrust rod extended / Clamping force F1 N
[N]
F2
Holding force
[N]
DRUCK
operating pressure
[bar]
LUFT
Air consumption per up-and-down stroke
[dm 3]
HZ
number of strokes per min. at 6 bar
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0044.0600
K0044.0600
290
25
36.5
0
59
33.4
14.5
5.5
14
53
331
41
30
M 8
G 1/8
25
5mm/320N, 10mm/430N, 15mm...
6000
2-6
0.09
60
1.6500
Yes
4059245035663
31.12.2099
98% Warenverfügbarkeit. N...
K0094.1200
K0094.1200
380
8
35.0
41
76
41.0
21.0
8.5
20
75
435
55
40
M 10
G 1/8
32
5mm/1200N, 10mm/1400N, 15...
12000
2-6
0.28
50
3.5300
Yes
4059245035670
31.12.2099
98% Warenverfügbarkeit. N...
K0094.2500
K0094.2500
475
12
45.0
45
96
54.0
26.0
10.3
25
96
577
102
60
M 12
G 1/4
50
5mm/1400N, 10mm/1600N, 15...
25000
2-6
0.60
45
4.0000
Yes
4059245035687
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表