目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0484 - Tube clamps swivel half, sunken teeth, plastic
KIPP USA
Tube Connectors
Powered by
CAD模型選擇
{kipp_usa/profilverbinder/29024.prj},{NB=K0484.18},{A=18},{C=9.9},{D=6.1},{E=25},{F=7.5},{G=26.5},{H=5.9},{K=30},{L=57.5},{M=45},{P=21.0},{R=34.0},{GEW=0.0234},{EAN=4059245194162},{TX=6.0},{TX1=12.0},{SCHLBR=2.5},{DBO=6.4},{ST=6.5},{SW=10.0},{RA=5.0},{RA1=21.5},{ABST=11.9},{RA2=7.5},{BROE=23.0},{HOE=7.5},{LFL=35.8},{VZD1=14.2},{VZD2=19.8},{VZL=1.3},{ZZ=0.01},{WINKEL=0.0},{NDM=6.0},{XA=10.0},{XB=6.0},{XC=18.0},{XD=5.0},{XE=3.0},{XF=11.05},{XG=6.0},{XH=10.0},{XI=2.9},{XJ=8.9},{XK=10.0},{BESTKIPPUSA=K0484.18},{S=M 6 x 18},{T=M 6-DIN 985},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
A
clamping diameter
[mm]
C
width
[mm]
D
borehole diameter
[mm]
E
width
[mm]
F
distance
[mm]
G
distance
[mm]
H
depth
[mm]
K
Length
[mm]
L
total length
[mm]
M
distance
[mm]
P
width of clamp hub
[mm]
R
total width
[mm]
S
screw type
[mm]
T
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0484.18
K0484.18
18
9.9
6.1
25
7.5
26.5
5.9
30
57.5
45
21.0
34.0
M 6 x 18
M 6-DIN 985
0.0234
Yes
4059245194162
31.12.2099
98% Warenverfügbarkeit. N...
K0484.30
K0484.30
30
16.5
8.1
40
11.0
41.5
6.5
45
88.0
68
28.5
52.5
M 8 x 25
M 8-DIN 985
0.0710
Yes
4059245194179
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表