目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0266 - Crank handles with fold-away grip
KIPP USA
Handwheels
Handwheels and Crank Handles
Powered by
CAD模型選擇
{kipp_usa/handraeder/handwheels_and_crank_handles/06500_2_inch_asmtab.prj},{NB=K0266.12CO0},{A=100},{D=29},{H=105.2},{H1=59.5},{H2=36},{H3=13.0},{H4=0.0},{L=129},{L2=16.0},{B3=0},{T=0.0},{DX=0.375},{SW=0},{ZZ=1.000},{GEW=0.1790},{EAN=4059245400614},{XA=16.500},{XB=14.500},{XC=3.000},{XD=6.000},{XE=12.000},{TYP=1.000},{TYP1=2},{NDM=6.000},{TYP3=62},{XF=12},{XG=8},{BESTKIPPUSA=K0266.12CO},{AUSF=Passbohrung},{AUSF1=ohne Querbohrung},{MATERIALK=Stahl},{GR=2},{D2=.375},{D7=-},{ZEICHNUNG=Zeichnungen},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP_USA,NORELEM,},{XPOS='0','Zylindergriff eingeschwenkt','1','Zylindergriff ausgeschwenkt'},{EOL=31.12.2099},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version 1
ⁿ/ₐ
MATERIALK
Component
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
Length
[mm]
D
width
[mm]
D2
diameter
[mm / inch]
D7
width
[mm]
H
Length
[mm]
H1
Length
[mm]
H2
height
[mm]
H3
height
[mm]
H4
Length
[mm]
L
Length
[mm]
L2
Length
[mm]
B3
hub slot width P9
[mm]
T
hub slot depth
[mm]
DX
[mm]
SW
Square socket
[mm]
ZZ
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
FARBE1
Colour
ⁿ/ₐ
XF
Länge Schraube
[mm]
XG
Länge Gewindestift
[mm]
XH
Farbe Schraube
ⁿ/ₐ
K0266.11CO
K0266.11CO
Passbohrung
ohne Querbohrung
Stahl
1
80
24
.375
-
85.7
49.0
29
13.0
0.0
104
13.0
0
0.0
0.375
0
1.000
0.1020
Yes
4059245400607
31.12.2099
98% Warenverfügbarkeit. N...
Stahl brüniert
10
6
schwarzgrau RAL 7021
K0266.12CO
K0266.12CO
Passbohrung
ohne Querbohrung
Stahl
2
100
29
.375
-
105.2
59.5
36
13.0
0.0
129
16.0
0
0.0
0.375
0
1.000
0.1790
Yes
4059245400614
31.12.2099
98% Warenverfügbarkeit. N...
Stahl brüniert
12
8
schwarzgrau RAL 7021
K0266.12CP
K0266.12CP
Passbohrung
ohne Querbohrung
Stahl
2
100
29
.500
-
105.2
59.5
36
13.0
0.0
129
16.0
0
0.0
0.500
0
1.000
0.1730
Yes
4059245400621
31.12.2099
98% Warenverfügbarkeit. N...
Stahl brüniert
12
8
schwarzgrau RAL 7021
K0266.13CP
K0266.13CP
Passbohrung
ohne Querbohrung
Stahl
3
125
36
.500
-
140.0
83.0
44
18.5
0.0
161
19.5
0
0.0
0.500
0
1.000
0.3830
Yes
4059245400638
31.12.2099
98% Warenverfügbarkeit. N...
Stahl brüniert
16
8
schwarzgrau RAL 7021
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表