目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1818 - Swing clamp pneumatic screw-on with flange
KIPP USA
Clamping devices
Powered by
CAD模型選擇
{kipp_usa/clamping_devices/05610-10.prj},{NB=K1818.1630},{A=90},{A1=100},{A2=45.50},{A3=35},{B=90.0},{B1=70.0},{B2=118.0},{HUBS=30.0},{S1=16},{S2=14.0},{D2=20},{D3=8.5},{D5=10.0},{H=110.0},{H1=165.0},{H2=80.0},{H3=30.0},{H4=25},{H5=11},{H6=10.5},{H7=25},{F1=1720.00},{GEW=1.7200},{EAN=4059245619306.000},{SW=8.0},{TYP=2.0},{TYP1=2.0},{TYP2=2.0},{TYP3=1.000},{NDM=80.0},{ST=1.000},{NDM1=9.7280},{ST1=1.000},{NDM2=9.000},{ST2=0.000},{KDM=8.000},{XA=74.0},{XB=34.0},{XC=10.0},{XD=14.0},{XE=11.0},{XF=17.0},{XG=11.0},{XH=11.0},{XI=13.0},{XJ=16.0},{XK=2.0},{XL=16.0},{XM=28.000},{XN=10.000},{XO=50.000},{XP=26.000},{XQ=10.000},{XR=25.000},{XS=20.000},{XT=10.000},{XU=11.000},{XV=17.000},{XW=9.000},{XX=10.000},{BESTKIPPUSA=K1818.163},{HUB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
width
[mm]
B1
distance
[mm]
B2
distance
[mm]
HUBS
stroke
[mm]
S1
stroke
[mm]
S2
Clamping stroke
[mm]
D
thread
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
thread
[mm]
D4
thread
[mm]
D5
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
distance
[mm]
H4
distance
[mm]
H5
distance
[mm]
H6
distance
[mm]
H7
height
[mm]
F1
Clamping force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1818.112
K1818.112
swivel to the right
Screw-on with flange
12
35
39
18.75
10
32.5
23.0
42.5
17.6
9
8.6
M25x1.5
M5
8
4.5
M5
4.0
75.0
104.6
52.0
25.0
18
11
7.0
12
40.00
0.3000
Yes
4059245619238.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.116
K1818.116
swivel to the right
Screw-on with flange
16
41
45
23.00
12
36.0
26.5
47.0
17.5
9
8.5
M30x1.5
M5
8
4.5
M5
4.0
75.0
104.5
52.0
25.0
18
11
7.0
12
90.00
0.3500
Yes
4059245619245.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.120
K1818.120
swivel to the right
Screw-on with flange
20
48
54
27.50
14
41.0
30.5
54.0
27.0
12
15.0
M35x1.5
M8
12
5.5
M5
5.0
90.5
133.5
65.1
25.4
20
10
10.0
16
120.00
0.4000
Yes
4059245619252.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.125
K1818.125
swivel to the right
Screw-on with flange
25
50
56
25.00
23
50.0
37.0
66.0
26.0
13
13.0
M40x1.5
M8
14
5.5
M5
8.0
92.0
134.0
62.0
30.0
25
15
11.5
16
210.00
0.4074
Yes
4059245619269.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.132
K1818.132
swivel to the right
Screw-on with flange
32
60
69
30.00
23
60.0
45.0
80.0
28.0
14
14.0
M50x1.5
M8
16
6.5
G1/8
8.0
103.0
150.0
73.0
30.0
25
13
10.5
19
370.00
0.6844
Yes
4059245619276.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.140
K1818.140
swivel to the right
Screw-on with flange
40
70
79
37.50
26
65.0
50.0
87.0
30.0
14
16.0
M55x1.5
M8
16
6.5
G1/8
8.0
103.0
152.0
73.0
30.0
25
13
10.5
19
650.00
0.7420
Yes
4059245619283.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.150
K1818.150
swivel to the right
Screw-on with flange
50
80
90
42.50
32
75.0
58.0
100.0
32.0
16
16.0
M65x1.5
M10
20
8.5
G1/8
10.0
110.0
167.0
80.0
30.0
25
11
10.5
25
1020.00
1.2200
Yes
4059245619290.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.163
K1818.163
swivel to the right
Screw-on with flange
63
90
100
45.50
35
90.0
70.0
118.0
30.0
16
14.0
M80x1.5
M10
20
8.5
G1/8
10.0
110.0
165.0
80.0
30.0
25
11
10.5
25
1720.00
1.7200
Yes
4059245619306.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.212
K1818.212
swivel to the left
Screw-on with flange
12
35
39
18.75
10
32.5
23.0
42.5
17.6
9
8.6
M25x1.5
M5
8
4.5
M5
4.0
75.0
104.6
52.0
25.0
18
11
7.0
12
40.00
0.3000
Yes
4059245619313.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.216
K1818.216
swivel to the left
Screw-on with flange
16
41
45
23.00
12
36.0
26.5
47.0
17.5
9
8.5
M30x1.5
M5
8
4.5
M5
4.0
75.0
104.5
52.0
25.0
18
11
7.0
12
90.00
0.3500
Yes
4059245619320.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.220
K1818.220
swivel to the left
Screw-on with flange
20
48
54
27.50
14
41.0
30.5
54.0
27.0
12
15.0
M35x1.5
M8
12
5.5
M5
5.0
90.5
133.5
65.1
25.4
20
10
10.0
16
120.00
0.4000
Yes
4059245619337.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.225
K1818.225
swivel to the left
Screw-on with flange
25
50
56
25.00
23
50.0
37.0
66.0
26.0
13
13.0
M40x1.5
M8
14
5.5
M5
8.0
92.0
134.0
62.0
30.0
25
15
11.5
16
210.00
0.4068
Yes
4059245619344.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.232
K1818.232
swivel to the left
Screw-on with flange
32
60
69
30.00
23
60.0
45.0
80.0
28.0
14
14.0
M50x1.5
M8
16
6.5
G1/8
8.0
103.0
150.0
73.0
30.0
25
13
10.5
19
370.00
0.6844
Yes
4059245619351.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.240
K1818.240
swivel to the left
Screw-on with flange
40
70
79
37.50
26
65.0
50.0
87.0
30.0
14
16.0
M55x1.5
M8
16
6.5
G1/8
8.0
103.0
152.0
73.0
30.0
25
13
10.5
19
650.00
0.7419
Yes
4059245619368.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.250
K1818.250
swivel to the left
Screw-on with flange
50
80
90
42.50
32
75.0
58.0
100.0
32.0
16
16.0
M65x1.5
M10
20
8.5
G1/8
10.0
110.0
167.0
80.0
30.0
25
11
10.5
25
1020.00
1.2200
Yes
4059245619375.000
31.12.2099
98% Warenverfügbarkeit. N...
K1818.263
K1818.263
swivel to the left
Screw-on with flange
63
90
100
45.50
35
90.0
70.0
118.0
30.0
16
14.0
M80x1.5
M10
20
8.5
G1/8
10.0
110.0
165.0
80.0
30.0
25
11
10.5
25
1720.00
1.7200
Yes
4059245619382.000
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6829E - Swing clamp, pneumatic, screw-in version, double-acting
AMF - ANDREAS MAIER Fellbach
06.03.2024
NPQE-L - push-in L-fitting
Festo
26.09.2023
K1862 - Swing clamps, hydraulic, compact double / single-acting with spring...
KIPP
03.06.2024
K0705 - Shoulder screws similar to DIN ISO 7379
KIPP
27.05.2024
K1814 - Swing clamp pneumatic screw-on
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表