目錄: KESSEL
Created: 29.07.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KESSEL
Classic bathroom drain, glued flange
KESSEL
Drain technology
Bathroom drains
Classic
Powered by
CAD模型選擇
{kessel/ablauftechnik/badablaeufe/classic/badablauf20classic20klebeflansch.prj},{NB=40170.90},{SA810ID03=40170.90},{SA700ID09=0},{SA700ID12=0},{SA700ID05_=1},{SA700ID06_=1},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{SA700ID18_=2},{DNIN=100},{DNOUT=70},{ISD=10},{SA700ID10_=0},{SA700ID11=0},{SA700ID13_=0},{SA700ID17_=0},{PREVIEW=../../_pool_/e0/cc/401702e90.png},{SA700ID04=Badablauf Classic Klebeflansch, DN 70, seitlich, Schlitzrost, K 3},{SA810ID06=4026092028896},{SA010ID04=KESSEL AG},{SA100ID04=Bodenabläufe mit Geruchsverschluss z.B. Keller-, Bad-, Werkstätten- und Hofentwässerung einschließlich Rinnen -Schmutzwasser-},{SA200ID03=waagerecht},{SA250ID03=Freispiegel},{SA300ID03=Ablauf-Punktförmig},{SA360ID03=ohne Begleitheizung},{LODLEVEL=200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SA700ID04
Product name
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA010ID04
Manufacturer name
ⁿ/ₐ
SA810ID03
Order number
ⁿ/ₐ
SA100ID04
Version of drains for floor, roof and sanitary objects
ⁿ/ₐ
SA200ID03
Drain pipe socket version
ⁿ/ₐ
SA250ID03
Type of drainage
ⁿ/ₐ
SA300ID03
Drain type
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA400ID03
Drain body material
ⁿ/ₐ
SA450ID03
Surfaces of the drains (drain body)
ⁿ/ₐ
SA500ID03
Sealing variants
ⁿ/ₐ
SA550ID03
Odour trap
ⁿ/ₐ
SA700ID05
Temperature class
ⁿ/ₐ
SA700ID06
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
ⁿ/ₐ
SA700ID16
Fire resistance class can be retrofitted
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load class: “Drains, covers and upper sections”
ⁿ/ₐ
40150.90
Classic bathroom drain, g...
4026092028872
KESSEL AG
40150.90
Floor drains with odour t...
horizontal
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
Polymer
polished
with glued flange
with odour trap
A
yes
no
keine Feuerwiderstandskla...
K 3
40170.90
Classic bathroom drain, g...
4026092028896
KESSEL AG
40170.90
Floor drains with odour t...
horizontal
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
Polymer
polished
with glued flange
with odour trap
A
yes
no
keine Feuerwiderstandskla...
K 3
40250.90
Classic bathroom drain, g...
4026092029459
KESSEL AG
40250.90
Floor drains with odour t...
vertical
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
Polymer
polished
with glued flange
with odour trap
A
yes
no
keine Feuerwiderstandskla...
K 3
40270.90
Classic bathroom drain, g...
4026092029558
KESSEL AG
40270.90
Floor drains with odour t...
vertical
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
Polymer
polished
with glued flange
with odour trap
A
yes
no
keine Feuerwiderstandskla...
K 3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表