目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2340.2 H - Sprue bushes 1°, without radius
Kern
Standard parts for injection, compression moulds and diecasting tools
Precision elements
Powered by
CAD模型選擇
{kern/moulds/precision_elements/2340_2_h.prj},{NB=2340.2 H - 18 x 36 x 3},{S=15},{K=18.0},{DD2=38},{DD1=18.0},{L=36},{DD3=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
S
[mm]
K
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
L
[mm]
DD3
d3
[mm]
2340.2 H - 12 x 22 x 2.5
11
13.0
28
12.0
22
2.5
2340.2 H - 12 x 27 x 2.5
11
13.0
28
12.0
27
2.5
2340.2 H - 12 x 36 x 2.5
11
13.0
28
12.0
36
2.5
2340.2 H - 12 x 46 x 2.5
11
13.0
28
12.0
46
2.5
2340.2 H - 12 x 22 x 3.5
11
13.0
28
12.0
22
3.5
2340.2 H - 12 x 27 x 3.5
11
13.0
28
12.0
27
3.5
2340.2 H - 12 x 36 x 3.5
11
13.0
28
12.0
36
3.5
2340.2 H - 12 x 46 x 3.5
11
13.0
28
12.0
46
3.5
2340.2 H - 12 x 56 x 3.5
11
13.0
28
12.0
56
3.5
2340.2 H - 18 x 27 x 3
15
18.0
38
18.0
27
3.0
2340.2 H - 18 x 36 x 3
15
18.0
38
18.0
36
3.0
2340.2 H - 18 x 46 x 3
15
18.0
38
18.0
46
3.0
2340.2 H - 18 x 56 x 3
15
18.0
38
18.0
56
3.0
2340.2 H - 18 x 76 x 3
15
18.0
38
18.0
76
3.0
2340.2 H - 18 x 96 x 3
15
18.0
38
18.0
96
3.0
2340.2 H - 18 x 116 x 3
15
18.0
38
18.0
116
3.0
2340.2 H - 18 x 27 x 4
15
18.0
38
18.0
27
4.0
2340.2 H - 18 x 36 x 4
15
18.0
38
18.0
36
4.0
2340.2 H - 18 x 46 x 4
15
18.0
38
18.0
46
4.0
2340.2 H - 18 x 56 x 4
15
18.0
38
18.0
56
4.0
2340.2 H - 18 x 76 x 4
15
18.0
38
18.0
76
4.0
2340.2 H - 18 x 96 x 4
15
18.0
38
18.0
96
4.0
2340.2 H - 18 x 116 x 4
15
18.0
38
18.0
116
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表