目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2522 - Quick-release couplings
Kern
Standard parts for injection, compression moulds and diecasting tools
Elements for heating & cooling
Powered by
CAD模型選擇
{kern/moulds/elements_for_heating_and_cooling/2522.prj},{NB=2522 - 6},{DD3=5},{L1=25},{L2=7},{L3=7},{SW1=14},{SW2=14.000},{DD6=G1/8A},{DD2=6},{M=9.728}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DD3
d3
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
SW1
[mm]
SW2
[mm]
DD6
d6
ⁿ/ₐ
DD2
d2
[mm]
2522 - 6
5
25
7
7
14
14.000
G1/8A
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表