目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1285 - Guide bars with sliding surfaces, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1285.prj},{NB=1285 - 60 x 200 x 30},{IDNR=},{L1=30},{EE=75},{BB=60},{AA=200},{SS=30},{FORM=B},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
L1
[mm]
EE
e
[mm]
BB
b
[mm]
AA
a
[mm]
SS
s
[mm]
FORM
Form
ⁿ/ₐ
1285 - 60 x 125 x 30
30
75
60
125
30
A
1285 - 60 x 150 x 30
30
100
60
150
30
A
1285 - 60 x 160 x 30
30
110
60
160
30
A
1285 - 60 x 200 x 30
30
75
60
200
30
B
1285 - 60 x 125 x 40
30
75
60
125
40
A
1285 - 60 x 150 x 40
30
100
60
150
40
A
1285 - 60 x 160 x 40
30
110
60
160
40
A
1285 - 60 x 200 x 40
30
75
60
200
40
B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表