目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1280.3 - Sliding pads, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1280_3.prj},{NB=1280.3 - 100 x 200},{IDNR=},{L1=22},{L2=28},{L3=28},{L3X=28.000},{EE=40},{EE1=0},{EE2=95},{EE3=25},{BB=100},{AA=200},{FORM=B}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
L1
[mm]
L2
[mm]
L3
[mm]
EE
e
[mm]
EE1
e1
[mm]
EE2
e2
[mm]
EE3
e3
[mm]
BB
b
[mm]
AA
a
[mm]
FORM
Form
ⁿ/ₐ
1280.3 - 50 x 100
25
0
0
30
0
0
30
50
100
A
1280.3 - 50 x 150
25
0
0
30
0
0
80
50
150
A
1280.3 - 50 x 200
25
0
0
40
0
0
120
50
200
A
1280.3 - 80 x 100
20
0
40
30
0
0
30
80
100
A
1280.3 - 80 x 150
20
0
40
30
0
0
80
80
150
A
1280.3 - 80 x 200
20
0
40
40
0
0
120
80
200
A
1280.3 - 80 x 250
20
0
40
40
0
0
170
80
250
A
1280.3 - 80 x 315
20
20
20
40
0
210
25
80
315
B
1280.3 - 100 x 50
22
0
56
14
0
0
13
100
50
D
1280.3 - 100 x 80
22
0
56
30
0
0
20
100
80
D
1280.3 - 100 x 100
22
0
56
30
0
0
30
100
100
A
1280.3 - 100 x 150
22
0
56
30
0
0
80
100
150
A
1280.3 - 100 x 200
22
28
28
40
0
95
25
100
200
B
1280.3 - 100 x 250
22
28
28
40
0
145
25
100
250
B
1280.3 - 100 x 315
22
28
28
40
0
210
25
100
315
B
1280.3 - 125 x 80
25
0
75
30
0
0
20
125
80
D
1280.3 - 125 x 100
25
0
75
30
0
0
30
125
100
A
1280.3 - 125 x 150
25
0
75
30
0
0
80
125
150
A
1280.3 - 125 x 200
25
37
38
40
0
95
25
125
200
B
1280.3 - 125 x 250
25
37
38
40
0
145
25
125
250
B
1280.3 - 125 x 315
25
0
75
40
25
210
25
125
315
C
1280.3 - 160 x 100
30
0
100
30
0
0
30
160
100
A
1280.3 - 160 x 150
30
0
100
30
0
0
80
160
150
A
1280.3 - 160 x 200
30
50
50
40
0
95
25
160
200
B
1280.3 - 160 x 250
30
0
100
40
25
145
25
160
250
C
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表