目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1272 - Guide bushes for bonding, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1272.prj},{NB=1272 - 35 x 25},{IDNR=},{L2=3},{RR=2},{DD2=45},{DD1=35},{L1=25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
L2
[mm]
RR
r
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
L1
[mm]
1272 - 8 x 8
1
1
12
8
8
1272 - 8 x 10
1
1
12
8
10
1272 - 8 x 12
1
1
12
8
12
1272 - 8 x 15
1
1
12
8
15
1272 - 10 x 8
1
1
14
10
8
1272 - 10 x 10
1
1
14
10
10
1272 - 10 x 12
1
1
14
10
12
1272 - 10 x 15
1
1
14
10
15
1272 - 10 x 20
1
1
14
10
20
1272 - 12 x 10
1
1
18
12
10
1272 - 12 x 12
2
1
18
12
12
1272 - 12 x 15
2
1
18
12
15
1272 - 12 x 16
2
1
18
12
16
1272 - 12 x 20
2
1
18
12
20
1272 - 12 x 25
2
1
18
12
25
1272 - 12 x 30
2
1
18
12
30
1272 - 13 x 10
2
1
19
13
10
1272 - 13 x 16
2
1
19
13
16
1272 - 13 x 20
2
1
19
13
20
1272 - 14 x 10
2
1
20
14
10
1272 - 14 x 12
2
1
20
14
12
1272 - 14 x 16
2
1
20
14
16
1272 - 14 x 20
2
1
20
14
20
1272 - 14 x 25
2
1
20
14
25
1272 - 14 x 30
2
1
20
14
30
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表