目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1271 - Guide bushes with flange, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1271.prj},{NB=1271 - 35 x 25},{IDNR=},{L2=5.0},{L3=4},{RR=2.0},{DD3=60},{DD2=45},{DD1=35.0},{L1=25.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
L2
[mm]
L3
[mm]
RR
r
[mm]
DD3
d3
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
L1
[mm]
1271 - 10 x 15
2.0
2
1.0
22
14
10.0
15.0
1271 - 10 x 20
2.0
2
1.0
22
14
10.0
20.0
1271 - 12 x 15
3.0
3
1.0
25
18
12.0
15.0
1271 - 12 x 20
3.0
3
1.0
25
18
12.0
20.0
1271 - 13 x 15
3.0
3
1.5
26
19
13.0
15.0
1271 - 13 x 20
3.0
3
1.5
26
19
13.0
20.0
1271 - 14 x 15
3.0
3
1.5
27
20
14.0
15.0
1271 - 14 x 20
3.0
3
1.5
27
20
14.0
20.0
1271 - 15 x 15
3.0
3
1.5
28
21
15.0
15.0
1271 - 15 x 20
3.0
3
1.5
28
21
15.0
20.0
1271 - 15 x 25
3.0
3
1.5
28
21
15.0
25.0
1271 - 16 x 15
3.0
3
1.5
29
22
16.0
15.0
1271 - 16 x 20
3.0
3
1.5
29
22
16.0
20.0
1271 - 16 x 25
3.0
3
1.5
29
22
16.0
25.0
1271 - 16 x 30
3.0
3
1.5
29
22
16.0
30.0
1271 - 20 x 15
5.0
3
1.5
40
30
20.0
15.0
1271 - 20 x 20
5.0
3
1.5
40
30
20.0
20.0
1271 - 20 x 30
5.0
3
1.5
40
30
20.0
30.0
1271 - 20 x 40
5.0
3
1.5
40
30
20.0
40.0
1271 - 25 x 20
5.0
3
2.0
45
35
25.0
20.0
1271 - 25 x 25
5.0
3
2.0
45
35
25.0
25.0
1271 - 25 x 30
5.0
3
2.0
45
35
25.0
30.0
1271 - 25 x 35
5.0
3
2.0
45
35
25.0
35.0
1271 - 25 x 40
5.0
3
2.0
45
35
25.0
40.0
1271 - 30 x 20
5.0
3
2.0
50
40
30.0
20.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表