目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1240 ISO - Guide bushes, steel/bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1240_iso.prj},{NB=1240 ISO - 30 x 60},{IDNR=},{DD2=48},{DD1=30},{L1=60}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DD2
d2
[mm]
DD1
d1
[mm]
L1
l1
[mm]
1240 ISO - 15 x 23
28
15
23
1240 ISO - 16 x 23
28
16
23
1240 ISO - 15 x 30
28
15
30
1240 ISO - 16 x 30
28
16
30
1240 ISO - 15 x 37
28
15
37
1240 ISO - 16 x 37
28
16
37
1240 ISO - 15 x 47
28
15
47
1240 ISO - 16 x 47
28
16
47
1240 ISO - 15 x 60
28
15
60
1240 ISO - 16 x 60
28
16
60
1240 ISO - 19 x 23
32
19
23
1240 ISO - 20 x 23
32
20
23
1240 ISO - 19 x 30
32
19
30
1240 ISO - 20 x 30
32
20
30
1240 ISO - 19 x 37
32
19
37
1240 ISO - 20 x 37
32
20
37
1240 ISO - 19 x 47
32
19
47
1240 ISO - 20 x 47
32
20
47
1240 ISO - 19 x 60
32
19
60
1240 ISO - 20 x 60
32
20
60
1240 ISO - 19 x 77
32
19
77
1240 ISO - 20 x 77
32
20
77
1240 ISO - 24 x 23
40
24
23
1240 ISO - 25 x 23
40
25
23
1240 ISO - 24 x 30
40
24
30
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表