目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1311.3 - Stepped punches with conical head
Kern
Standard parts for stamping and punching dies
Cutting Elements
Powered by
CAD模型選擇
{kern/dies/cutting_elements/1311_p3.prj},{NB=1311.3 - 3 x 71/1.6 x 7},{IDNR=},{DD1=3.0},{L1=71},{DD3=1.60},{L2=7},{DD3X=[1.60:2.90/0.01]},{DD2=4.5},{H=1.80},{RR=0.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DD1
d1
[mm]
L2
[mm]
DD2
d2
[mm]
1311.3 - 1.5 x 71/0.5 x 7
1.5
7
2.2
1311.3 - 2 x 71/0.5 x 7
2.0
7
3.0
1311.3 - 3 x 71/1.6 x 7
3.0
7
4.5
1311.3 - 4 x 71/2.5 x 7
4.0
7
5.5
1311.3 - 5 x 71/3.5 x 7
5.0
7
6.5
1311.3 - 6 x 71/4.5 x 7
6.0
7
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表