magyar
italiano
polski
English
Clifa®-ABO - Press-in bushing, open
Kerb-Konus
Fasteners for thin sheet metal
Clifa®
Powered by
CAD模型選擇
{kerb_konus/ds40/clifa/clifa_abo_5700.prj},{NB=KerbKonus 570103030110},{ARTNRX1=570},{M=ab 1.0},{E=5.38},{A1=3.20},{B=3},{L=5.4 +0.08},{AX=3.0},{W=4.1},{MAT=Stahl gehärtet, verzinkt, blau passiviert},{INFO=PDF},{EX=4.60},{KHX=0.50},{EHX=0.50},{FBDX=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Articlenumber
[mm]
A
Internal thread
ⁿ/ₐ
SW
Hexagon
[mm]
M
Sheet thickness
ⁿ/ₐ
E
External diameter
[mm]
A1
Bore diameter
[mm]
B1
Depth of bore
[mm]
L
Hole diameter
[mm]
W
Minimum spacing
[mm]
MAT
Material
ⁿ/ₐ
KerbKonus 570003030110
570003030110
M3
4.8
ab 1.0
4.19
3.20
0.000
4.2 +0.08
3.9
Steel hardened, zinc plat...
KerbKonus 570103030110
570103030110
M3
6.4
ab 1.0
5.38
3.20
0.000
5.4 +0.08
4.1
Steel hardened, zinc plat...
KerbKonus 570003040110
570003040110
M4
7.9
ab 1.3
7.11
4.80
0.000
7.2 +0.08
4.4
Steel hardened, zinc plat...
KerbKonus 570003050110
570003050110
M5
7.9
ab 1.3
7.11
5.35
0.000
7.2 +0.08
4.4
Steel hardened, zinc plat...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表