DSD Holder - 真空装置
KCC Precision
真空
真空 Unit
DSD
Powered by
CAD模型選擇
{kccpr/vaccum/vaccum_unit/dsd/dsd_holder.prj},{NB=HA-D-15(DSD25-15ST95)},{IDNR=},{ND=25},{TYPE=},{B=15ST},{ST=95},{L=85.500},{L1=2.500},{D1=11.000},{L2=4.000},{D2=5.800},{L3=24.000},{D3=14.000},{D3P=9},{L4=20.000},{D4=14.000},{L5=4.000},{D5=11.600},{H=24.000},{HH=4.000},{VERS=2},{TT=5.000},{DH=11.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
MODEL
Model Name
ⁿ/ₐ
ND
PAD内径
[mm]
L
[mm]
L1
[mm]
D1
[mm]
L2
[mm]
D2
[mm]
L3
[mm]
D3
[mm]
D3P
[mm]
L4
[mm]
D4
[mm]
L5
[mm]
D5
[mm]
H
[mm]
HH
[mm]
VERS
[mm]
TT
[mm]
DH
[mm]
HMM-D-10-06-2-2
HMM-D-10-06-2
2
85.500
2.500
3.400
4.000
2.400
3.000
12.000
7
15.000
12.000
3.000
10.400
19.000
4.000
1
5.000
11.000
HMM-D-10-06-2-4
HMM-D-10-06-2
4
85.500
2.500
3.400
4.000
2.400
3.000
12.000
7
15.000
12.000
3.000
10.400
19.000
4.000
1
5.000
11.000
HMM-D-10-06-1-5
HMM-D-10-06-1
5
85.500
2.600
3.400
3.200
2.400
3.000
14.000
7
15.000
12.000
3.000
10.400
19.000
4.000
1
5.000
11.000
HMM-D-10-06-2-6
HMM-D-10-06-2
6
85.500
2.600
3.400
3.200
2.400
3.000
14.000
7
15.000
12.000
3.000
10.400
19.000
4.000
1
5.000
11.000
HMM-D-10-06-2-8
HMM-D-10-06-2
8
85.500
2.600
3.400
3.200
2.400
3.000
14.000
7
15.000
12.000
3.000
10.400
19.000
4.000
1
5.000
11.000
HM-D-10-10
HM-D-10
10
85.500
2.600
3.400
3.200
2.400
3.000
14.000
7
15.000
12.000
3.000
10.400
19.000
4.000
1
5.000
11.000
HM-D-10-15
HM-D-10
15
85.500
2.600
3.400
3.200
2.400
3.000
14.000
7
15.000
12.000
3.000
10.400
19.000
4.000
1
5.000
11.000
HA-D-15-20
HA-D-15
20
85.500
2.500
11.000
4.000
5.800
24.000
14.000
9
20.000
14.000
4.000
11.600
19.000
4.000
1
5.000
11.000
HA-D-15-25
HA-D-15
25
85.500
2.500
11.000
4.000
5.800
24.000
14.000
9
20.000
14.000
4.000
11.600
24.000
4.000
2
5.000
11.000
HA-D-15-30
HA-D-15
30
85.500
2.500
11.000
4.000
5.800
24.000
14.000
9
20.000
14.000
4.000
11.600
24.000
4.000
2
5.000
11.000
HA-D-15-40
HA-D-15
40
85.500
2.500
11.000
4.000
5.800
24.000
14.000
9
20.000
14.000
4.000
11.600
24.000
4.000
2
5.000
11.000
HA-D-15-50
HA-D-15
50
85.500
2.500
11.000
4.000
5.800
24.000
14.000
9
20.000
14.000
4.000
11.600
24.000
4.000
2
5.000
11.000
HS-D-15-60
HS-D-15
60
64.000
3.000
18.000
6.000
12.000
25.000
21.000
14
29.000
18.000
6.000
15.000
27.000
6.000
3
9.728
15.000
HS-D-15-80
HS-D-15
80
64.000
3.000
18.000
6.000
12.000
25.000
21.000
14
29.000
18.000
6.000
15.000
27.000
6.000
3
9.728
15.000
HS-D-15-100
HS-D-15
100
64.000
3.000
18.000
6.000
12.000
25.000
21.000
14
29.000
18.000
6.000
15.000
27.000
6.000
3
9.728
15.000
HSS-D-30-125
HSS-D-30
125
30.000
35.000
20.000
30.000
18
35.000
30.000
8.000
22.000
46.000
10.000
4
13.156
15.000
HSS-D-30-160
HSS-D-30
160
30.000
35.000
20.000
30.000
18
35.000
30.000
8.000
22.000
46.000
10.000
4
13.156
15.000
HSS-D-30-220
HSS-D-30
220
30.000
35.000
20.000
30.000
18
35.000
30.000
8.000
22.000
46.000
10.000
4
13.156
15.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表