DSB2 Holder - 真空装置
KCC Precision
真空
真空 Unit
DSB2
Powered by
CAD模型選擇
{kccpr/vaccum/vaccum_unit/dsb2/dsb2_holder.prj},{NB=HM-B2(DSB2-1526)},{IDNR=},{ND=15},{L=26.000},{L1=3.000},{D1=6.000},{L2=2.000},{D2=4.000},{L3=15.000},{D3=10.000},{L4=6.000},{D4=5.000},{L5=17.270},{D5=5},{H=10.000},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MODEL
Model Name
ⁿ/ₐ
ND
[mm]
L
[mm]
L1
[mm]
D1
[mm]
L2
[mm]
D2
[mm]
L3
[mm]
D3
[mm]
L4
[mm]
D4
[mm]
D5
[mm]
H
[mm]
HMM-B2-1-06(DSB2-230.8)
HMM-B2-1-06
2
30.800
2.600
3.400
3.200
2.400
19.000
10.000
6.000
5.000
5
12.000
HMM-B2-1-06(DSB2-430.8)
HMM-B2-1-06
4
30.800
2.600
3.400
3.200
2.400
19.000
10.000
6.000
5.000
5
12.000
HMM-B2-1-06(DSB2-530.8)
HMM-B2-1-06
5
30.800
2.600
3.400
3.200
2.400
19.000
10.000
6.000
5.000
5
12.000
HMM-B2-1-06(DSB2-630.8)
HMM-B2-1-06
6
30.800
2.600
3.400
3.200
2.400
19.000
10.000
6.000
5.000
5
12.000
HMM-B2-1-06(DSB2-830.8)
HMM-B2-1-06
8
30.800
2.600
3.400
3.200
2.400
19.000
10.000
6.000
5.000
5
12.000
HM-B2(DSB2-1026)
HM-B2
10
26.000
3.000
6.000
2.000
4.000
15.000
10.000
6.000
5.000
5
10.000
HM-B2(DSB2-1526)
HM-B2
15
26.000
3.000
6.000
2.000
4.000
15.000
10.000
6.000
5.000
5
10.000
HA-B2(DSB2-2036.5)
HA-B2
20
36.500
2.500
11.000
4.000
5.800
24.000
14.000
6.000
6.000
5
11.000
HA-B2(DSB2-2536.5)
HA-B2
25
36.500
2.500
11.000
4.000
5.800
24.000
14.000
8.000
6.000
5
11.000
HA-B2(DSB2-3036.5)
HA-B2
30
36.500
2.500
11.000
4.000
5.800
24.000
14.000
8.000
6.000
5
11.000
HA-B2(DSB2-4036.5)
HA-B2
40
36.500
2.500
11.000
4.000
5.800
24.000
14.000
8.000
6.000
5
11.000
HA-B2(DSB2-5036.5)
HA-B2
50
36.500
2.500
11.000
4.000
5.800
24.000
14.000
8.000
6.000
5
11.000
HSS-B2(DSB2-12570)
HSS-B2
125
70.000
30.000
70.000
20.000
25.000
20.000
16.000
0
HSS-B2(DSB2-16070)
HSS-B2
160
70.000
30.000
70.000
20.000
25.000
20.000
16.000
HSS-B2(DSB2-22070)
HSS-B2
220
70.000
30.000
70.000
20.000
25.000
20.000
16.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表