HKS2510BF/3212BF/4014BF/5020BF 系列 - 2通活塞导阀快速直动(水/空气)
KCC Precision
过程阀门
2口SUS活塞试验台,直接作用(水,空气)
Powered by
CAD模型選擇
{kccpr/process_valve/2p_sus_ppk-wa/hks-bf.prj},{NB=HKS3212BF--AC220V},{IDNR=},{TTY=},{ORI=3212BF},{ORD=Ø32},{SEAL=},{V=AC220V},{A=170.000},{B=13.000},{C=135.000},{D=181.000},{E=40.000},{F=100.000},{G=18.000},{H=133.000},{RC=1 1/4},{RCX=41.910},{ORDX=32.000},{TB=86.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORI
窍
ⁿ/ₐ
ORD
板灯/管灯
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
RC
ⁿ/ₐ
RCX
[mm]
ORDX
[mm]
TB
[mm]
HKS2510BF--AC220V
2510BF
Ø25
127.000
13.000
125.000
143.000
25.000
90.000
18.000
104.000
1
33.249
25.000
65.000
HKS3212BF--AC220V
3212BF
Ø32
170.000
13.000
135.000
181.000
40.000
100.000
18.000
133.000
1 1/4
41.910
32.000
86.000
HKS4014BF--AC220V
4014BF
Ø40
180.000
13.000
140.000
181.000
40.000
105.000
18.000
133.000
1 1/2
47.803
40.000
86.000
HKS5020BF--AC220V
5020BF
Ø50
180.000
14.000
155.000
186.000
50.000
120.000
18.000
138.000
2
59.614
50.000
100.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表