目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBK/EAP - Safety Coupling with Outer Cone and Keyway
KBK Antriebstechnik
Torque Limiters / Safety Couplings
Safety Couplings with Servo Inserts
Powered by
CAD模型選擇
{kbk/torque_limiters_safety_couplings/safety_coupl_with_servo_inserts/kbk_eap.prj},{NB=KBK/EAP-24-98.5-15-N15-12Nm-C-1},{D=79},{D1MIN=15},{D1MAX=25},{D2MIN=15},{D2MAX=24},{D3=55},{S=1.2},{TA=6.00},{TA1=8.7},{CNSMASSEXACT=1.45},{J=8.9},{KR=0.10},{KW=0.9},{T=60.0},{RPM=7630},{TKN1MIN=12},{TKN1MAX=35},{TKN2MIN=20},{TKN2MAX=60},{SIZE=24},{LX=98.5,91.5},{N=with_keyway.jpg},{F=M5},{F1=M5},{KA=+1.4/-0.5},{CNSSTDDTIME=1 week},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO4=Product Information},{INFOX=kbk_eap_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../../commonpool/proximity_switch_$(CADENAS_LANGUAGE).pdf},{INFO3X=../../commonpool/spider_elements_$(CADENAS_LANGUAGE).pdf},{L=98.5},{D1=15.00},{D2=15.00},{DT=12},{SCH=C},{OTR=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SIZE
Size
ⁿ/ₐ
L1
Length
[mm]
D
Outer Diameter
[mm]
D3
Hub Diameter
[mm]
S
Disengagement Travel
[mm]
F
Screw (ISO 4762)
ⁿ/ₐ
TA
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
J
Moment of Inertia
[kg cm²]
KR
Misalignment radial max.
[mm]
KA
Misalignment axial max.
[mm]
KW
Misalignment angular max.
[°]
T
Torque 98 ShA
[Nm]
RPM
Speed max.
[1/min]
KBK/EAP-14-63-6-N6-3Nm-C-...
14
32
49
30
0.7
M3
1.34
0.26
0.6
0.09
+1.0/-0.5
0.9
12.5
11690
KBK/EAP-19-81-10-N10-5Nm-...
19
41
64
40
1.2
M4
2.90
0.71
2.9
0.06
+1.2/-0.5
0.9
17.0
8950
KBK/EAP-24-98.5-15-N15-12...
24
48
79
55
1.2
M5
6.00
1.45
8.9
0.10
+1.4/-0.5
0.9
60.0
7630
KBK/EAP-28-121-19-N19-50N...
28
59
94
65
2.0
M5
6.00
2.40
21.0
0.11
+.1.5/-0.7
0.9
160.0
6030
KBK/EAP-38-135-20-N20-60N...
38
69
119
80
2.0
M6
10.00
4.60
69.0
0.12
+1.8/-0.7
0.9
325.0
4980
KBK/EAP-42-157-28-N20-80N...
42
76
129
95
2.0
M8
35.00
8.90
158.0
0.14
+2.0/-1.0
0.9
450.0
4440
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表