目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KB4 - Bellows Coupling with Collet Clamps
KBK Antriebstechnik
Metal Bellows Couplings
Powered by
CAD模型選擇
{kbk/metal_bellows_couplings/kb4.prj},{NB=KB4-150-91-19-19},{SIZE=150},{T=150},{L=91},{A=82},{N=1},{D1=19.00},{D1MIN=19},{D1MAX=44.0},{D2=19.00},{D2MIN=19},{D2MAX=44.0},{H=28},{C=11.0},{E=33.0},{F=M10},{TA=84},{INFO1=Product Information},{INFO2=Product Information},{INFO1X=kb4_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=kb4_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week},{NDM=10.000},{LX=91,102}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SIZE
Size
ⁿ/ₐ
T
Torque
[Nm]
A
Outer Diameter
[mm]
H
Thread Distance
[mm]
C
Thread Distance front side
[mm]
E
Hub Length
[mm]
F
Screw (ISO 4762)
ⁿ/ₐ
TA
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
J
Moment of Inertia
[g*cm^2]
CT
Torsional Spring Stiffness CT
[Nm/rad]
CR
Radial Spring Stiffness
[N/mm]
CA
Axial Spring Stiffness
[N/mm]
KR
Misalignment radial max.
[mm/m]
KA
Misalignment axial max.
[mm]
KW
Misalignment angular max.
[°]
RPM
Speed max.
[1/min]
KB4-18-63-10-10
18
18
45
17
5.5
19.5
M5
8
0.10
0.04
20000
205
50
0.20
0.5
1.5
12800
KB4-30-65-10-10
30
30
56
20
7.5
24.5
M6
15
0.30
0.15
38000
720
50
0.15
0.6
1.5
10300
KB4-60-79-12-12
60
60
66
23
10.0
29.0
M8
40
0.50
0.33
75000
1150
90
0.15
0.6
1.5
8700
KB4-80-91-14-14
80
80
82
28
11.0
33.0
M10
72
2.30
2.30
128000
1200
80
0.20
0.5
1.5
6900
KB4-150-91-19-19
150
150
82
28
11.0
33.0
M10
84
2.30
2.50
155000
2020
145
0.20
0.5
1.5
6900
KB4-200-101-22-22
200
200
90
31
13.0
38.0
M12
125
2.60
3.30
175000
2500
145
0.20
0.5
1.5
6400
KB4-300-105-30-30
300
300
110
40
13.0
38.0
M12
145
4.30
7.60
502000
6300
280
0.20
0.5
1.5
6000
KB4-500-112-35-35
500
500
122
42
15.0
41.5
M12
145
5.50
13.50
690000
7790
100
0.20
0.5
1.5
5000
KB4-800-168-40-40
800
800
157
55
22.5
61.5
M20
400
9.00
35.00
1270000
700
275
0.20
0.8
1.8
5000
KB4-1400-168-50-50
1400
1400
157
55
22.5
61.5
M20
470
10.00
36.00
1270000
700
275
0.20
0.8
1.8
5000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表