目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBS 59 - Locking Device
KBK Antriebstechnik
Locking Devices / Shrink Discs / Locking Elements
Powered by
CAD模型選擇
{kbk/locking_devices_shrink_discs_locking_elements/kbs_59_asmtab.prj},{NB=KBS59-18x30},{DDX=18x30},{D=18},{DD=30},{M=26},{T=223},{L=36},{L1=17},{SW=36},{TA=160},{F=24.8},{PW=224},{PN=155},{CNSMASSEXACT=176.0},{CNSSTDDTIME=-},{VER=13},{PPATH=kbs_59/kbs_59_asmtpl.prj},{INFO1=Product information},{INFO2=Product information},{INFO3=Product information},{INFO1X=kbs_59_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/rust_protection_for_shaft_hub_connections.pdf},{INFO3X=kbs_59_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Inner Diameter
[mm]
DD
Outer Diameter
[mm]
T
Torque
[Nm]
L
Length
[mm]
L1
Length
[mm]
SW
Width across flats
[mm]
TA
Tightening Torque
ⁿ/ₐ
F
Axial force
[kN]
PW
Surface Pressure on Shaft
[N/mm^2]
PN
Surface Pressure on Hub
[N/mm^2]
CNSMASSEXACT
Mass
[kg]
KBS59-5x12
5
12
10
19
9
14
10
4.0
264
119
16.0
KBS59-6x12
6
12
12
19
9
14
10
4.0
220
119
15.0
KBS59-7x14
7
14
20
22
11
16
17
5.8
205
121
23.0
KBS59-8x14
8
14
23
22
11
16
17
5.8
180
121
21.0
KBS59-9x18
9
18
43
24
12
22
35
9.7
246
144
47.0
KBS59-10x18
10
18
48
24
12
22
35
9.7
221
144
44.0
KBS59-11x20
11
20
59
24
12
22
44
10.8
225
145
47.0
KBS59-12x20
12
20
65
24
12
22
44
10.8
207
145
44.0
KBS59-14x24
14
24
93
28
15
27
65
13.3
179
118
76.0
KBS59-15x24
15
24
99
28
15
27
65
13.3
167
118
72.0
KBS59-16x24
16
24
106
28
15
27
65
13.3
156
118
67.0
KBS59-17x26
17
26
163
34
16
32
110
19.2
187
148
122.0
KBS59-18x30
18
30
223
36
17
36
160
24.8
224
155
176.0
KBS59-19x30
19
30
235
36
17
36
160
24.8
213
155
169.0
KBS59-20x30
20
30
248
36
17
36
160
24.8
202
155
162.0
KBS59-22x38
22
38
349
41
20
46
250
31.7
197
134
338.0
KBS59-24x38
24
38
381
41
20
46
250
31.7
181
134
315.0
KBS59-25x38
25
38
397
41
20
46
250
31.7
174
134
304.0
KBS59-28x42
28
42
565
44
23
50
355
40.3
174
134
370.0
KBS59-30x42
30
42
605
44
23
50
355
40.3
163
134
345.0
KBS59-32x50
32
50
764
51
28
55
490
47.7
166
112
552.0
KBS59-35x50
35
50
836
51
28
55
490
47.7
152
112
495.0
KBS59-38x58
38
58
1140
58
32
65
700
60.2
155
116
851.0
KBS59-40x58
40
58
1200
58
32
65
700
60.2
147
116
801.0
KBS59-42x60
42
60
1250
63
37
65
740
59.6
120
94
841.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表