目錄: 君帆
Created: 02.09.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
君帆
LB - End angle flange
君帆
油壓產品
標準柱型油缸(HC系列)
HC 標準柱型油缸(臺灣製造)
Powered by
CAD模型選擇
{jufan/oil_pressure_product/hc_series/hc/hc_lb.prj},{NB=HC-100-LB-C},{RS=C},{BORE=100},{MM1=40},{KK1=M36XP1.5},{A1=60},{MM2=56},{KK2=M48XP1.5},{A2=70},{B=80},{ER=135},{F=20},{H=74},{J=50},{K=40},{P=114},{P1=114},{R=96},{S1=37},{S2=50},{W=40},{Y=30},{Z=20},{DD1=18},{DD2=1.5},{AB=22},{AE=152.5},{AH=85},{AL=55},{AO=20},{AT=12},{RR=102},{EE=3/4},{LF=184},{LZ=214},{SA=294},{SE=324},{H2=60},{C=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BORE
[mm]
MM
[mm]
KK
[mm]
A
[mm]
ER
[mm]
F
[mm]
H
[mm]
J
[mm]
K
[mm]
P
[mm]
P1
[mm]
R
[mm]
S
ⁿ/ₐ
W
[mm]
Y
[mm]
Z
[mm]
AB
[mm]
AE
[mm]
AH
[mm]
AL
[mm]
AO
[mm]
AT
[mm]
RR
[mm]
EE
ⁿ/ₐ
LF
[mm]
LZ
[mm]
SA
[mm]
SE
[mm]
HC-32-LB-C
32
16
M12XP1.5
18
55
11
50
36
26
76
76
35
14
30
23
13
11
67.0
40
32
13
6
40
3/8
123
144
187
208
HC-40-LB-C
40
20
M16XP1.5
25
65
11
50
36
26
76
76
45
17
30
23
13
11
75.5
43
32
13
6
45
3/8
123
144
187
208
HC-50-LB-C
50
25
M20XP1.5
30
75
14
58
42
34
88
88
50
21
30
27
19
14
87.5
50
35
15
6
52
3/8
148
170
218
240
HC-63-LB-C
63
30
M24XP1.5
35
90
15
58
42
34
88
88
58
27
35
27
19
18
105.0
60
42
18
8
63
1/2
149
172
233
256
HC-80-LB-C
80
35
M30XP1.5
45
110
18
62
46
40
98
98
78
32
35
28
22
18
127.0
72
50
20
9
90
1/2
166
190
266
290
HC-100-LB-C
100
40
M36XP1.5
60
135
20
74
50
40
114
114
96
37
40
30
20
22
152.5
85
55
20
12
102
3/4
184
214
294
324
HC-125-LB-C
125
56
M48XP1.5
75
165
24
83
58
48
123
123
120
50
45
38
28
26
187.5
105
66
29
13
122
3/4
213
247
345
379
HC-150-LB-C
150
65
M60XP2.0
85
196
28
89
58
48
129
132
146
62
50
38
28
30
221.0
123
75
30
18
148
3/4
223
261
373
411
HC-180-LB-C
180
80
M72XP2.0
110
235
33
95
68
58
151
149
180
-
55
40
30
33
258.0
148
85
40
18
168
1
254
297
424
467
HC-200-LB-C
200
90
M80XP2.0
120
262
37
100
68
58
158
156
200
-
55
38
30
36
287.5
165
98
40
25
190
1
263
310
459
506
HC-224-LB-C
224
100
M95XP2.0
130
310
41
105
68
68
161
161
222
-
60
40
40
42
331.0
185
115
45
30
225
1 1/4
282
323
512
553
HC-250-LB-C
250
110
M100XP2.0
140
335
46
105
68
68
161
161
250
-
65
40
40
45
370.5
208
130
50
35
250
1 1/4
287
333
547
593
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表