50.6xx M-L - PERFECT metric Brass long
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
PERFECT metric Brass
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/perfect_met_messing/perfect_metrisch_50_6_m_lang.prj},{NB=50.625 M-L},{L=11},{SW1=27},{SW2=27},{EK=30.0},{H=39.0},{PACK=50},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{VER=4},{L1=8.500},{H1=13.400},{L2=16.500},{CH=0.200},{R=3.000},{L3=5.000},{R2=15.000},{L4=3.500},{NDM=25.000},{L5=24.500},{D=16.000},{X1=9.000},{X2=23.000},{X3=27.000},{X4=0.800},{EF007839=25},{EF003712=1.5},{EF000368=11},{EF000177=27},{EF005466=11},{NOCUPEROU=1.0},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{CTN=74199990},{ARTNRX=50.625 M-L},{ARTNR1=50.625},{A=M25x1.5},{C=11 - 16},{PRODUCT_STATUS=},{INSTDM=6.7},{STGEW=51.3},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATL=PA6},{MATD=CR / NBR},{MATO=NBR},{IP68=IP68 (5 bar / 30 min)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
SW2
Wrench size
[mm]
EK
across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATL
Slat insert material
ⁿ/ₐ
MATD
Material sealing ring
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
[EN 60529]
IP69
Protection grade
[EN 60529]
TEMPST
Temperature range
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
SCIP
SCIP Nummer
ⁿ/ₐ
50.612 M-L
50.612 M-L
M12x1.5
3 - 6
10
14
14
15.5
30.0
3.5
15.1
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
15a63d40-f430-433c-a6db-9...
50.616 M-L
50.616 M-L
M16x1.5
5 - 9
10
17
17
19.0
34.0
3.5
20.4
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
8f198a74-ee89-4dda-88d2-f...
50.620 M-L
50.620 M-L
M20x1.5
9 - 13
10
22
22
24.0
37.0
3.5
36.8
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
3276e692-c72c-4652-a2d1-a...
50.625 M-L
50.625 M-L
M25x1.5
11 - 16
11
27
27
30.0
39.0
6.7
51.3
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
50
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
0d7b4817-81f7-44d7-a4fa-4...
50.632 M-L
50.632 M-L
M32x1.5
14 - 20
13
34
34
38.0
47.0
12
78.1
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
d36e68c6-baf9-4ab4-acaa-6...
50.640 M-L
50.640 M-L
M40x1.5
19 - 27
13
43
43
46.0
47.0
13.5
138.2
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
bf65d69b-0649-4104-8126-9...
50.650 M-L
50.650 M-L
M50x1.5
24 - 35
14
55
55
60.0
55.0
16
270.7
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
80c8d80f-b9a3-4a3f-9ff1-0...
50.663 M-L
50.663 M-L
M63x1.5
32 - 42
14
65
65
70.0
56.5
15
353.3
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
afd863e5-df27-4d8c-b3d8-8...
50.663 M1/L
50.663 M1/L
M63x1.5
38 - 48
14
65
65
70.0
56.5
18
341.1
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
e80e93df-3403-4461-85b4-9...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
50.6xx M - PERFECT metric Brass
Jacob
21.05.2024
50.2xx M - Hexagonal locknut metric Brass
Jacob
23.01.2024
50.6xx M/EMV - PERFECT EMC metric Brass
Jacob
21.05.2024
50.0xx/EMV - PERFECT EMC PG Brass
Jacob
21.05.2024
MxxMxx/6/OM - Reduction metric with O-ring
Jacob
23.01.2024
50.6xx M/EMVD - PERFECT EMC metric Brass with spring
Jacob
01.07.2024
MxxMxx - Reduction metric
Jacob
23.01.2024
50.6xx M/zXz - PERFECT metric Brass with multiple sealing insert
Jacob
21.05.2024
50.2xx PAzzzz - Hexagonal locknut metric
Jacob
12.12.2022
MxxMxx/FR - Enlarger metric
Jacob
23.01.2024
10.xx15 M/G - Screw plug metric round with O-ring
Jacob
21.05.2024
MxxMxxPA - Enlarger metric
Jacob
12.12.2022
SKINTOP® MS-M-XL - Cable gland brass with long connection thread
LAPP
10.06.2024
K155-1xxx-zz - WADI heat cable gland
Jacob
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表