50.6xx M/zXz - PERFECT metric Brass with multiple sealing insert
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
PERFECT metric Brass with multiple sealing insert
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/perfect_met_mess_mehrfahdicht/506xxmzxz_asmtab.prj},{NB=50.625 M/3X6},{ANDM=25},{IS=3.000},{IH=9.300},{INSTDM=6.7},{IDA=19.800},{L=7},{SW1=27},{SW2=27},{EK=30.0},{H=35},{PACK=50},{TEMPV=-20},{TEMPH=100},{CTN=74199990},{RB=3.000},{DINS=16.500},{E=30.000},{SW22=5.000},{SW11=3.500},{NDM=13.900},{P=1.500},{R=5.000},{R2=9.500},{RO=1.000},{VER=4},{X1=11.500},{X2=13.400},{X3=13.500},{X4=0.870},{EF006443=MIN},{EF006447=MIN},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{EF007839=25},{EF001742=-20},{EF003712=1.5},{EF000368=7},{EF000177=27},{EF005466=11},{ARTNR=50.625 M/3X6},{HELP=50.625_M},{ARTNRX=50.625 M/3X6},{A=M25x1.5},{DI=3X6},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATL=PA6},{MATD=TPE/TPS},{MATO=NBR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
DI
n x Di
ⁿ/ₐ
L
Length of Thread
[mm]
SW1
Wrench size 1
[mm]
SW2
Wrench size 2
[mm]
EK
Across corners
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATL
Material Lamellar insert
ⁿ/ₐ
MATD
Material Sealing Elements
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP65
Protection grade
ⁿ/ₐ
TEMPST
Temperature range static
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
50.612 M/2X1.6
50.612 M/2X1.6
M12x1.5
2X1.6
5
14
14
15.5
25
13.4
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
100
max. IP65
-40
-20
100
50.612 M/3X2.3
50.612 M/3X2.3
M12x1.5
3X2.3
5
14
14
15.5
25
13.4
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
100
max. IP65
-40
-20
100
50.616 M/2X4
50.616 M/2X4
M16x1.5
2X4
5
17
17
19.0
29
17.7
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
100
max. IP65
-40
-20
100
8e346e49-7a5d-468a-860f-8...
50.620 M/2X4
50.620 M/2X4
M20x1.5
2X4
6
22
22
24.0
33
34.8
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
100
max. IP65
-40
-20
100
cac96d6b-5dd5-461b-90aa-4...
50.620 M/2X6
50.620 M/2X6
M20x1.5
2X6
6
22
22
24.0
33
34.8
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
100
max. IP65
-40
-20
100
44ef6af0-d752-470d-b8f3-1...
50.620 M/3X4
50.620 M/3X4
M20x1.5
3X4
6
22
22
24.0
33
35.1
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
100
max. IP65
-40
-20
100
7beb81df-6ab3-4ece-bf14-9...
50.620 M/3X5
50.620 M/3X5
M20x1.5
3X5
6
22
22
24.0
33
35.1
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
100
max. IP65
-40
-20
100
e571ad56-0fd0-4779-a962-3...
50.620 M/4X5
50.620 M/4X5
M20x1.5
4X5
6
22
22
24.0
33
34.8
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
100
max. IP65
-40
-20
100
9c75f76d-2e87-492b-98cb-a...
50.625 M/2X6
50.625 M/2X6
M25x1.5
2X6
7
27
27
30.0
35
48.6
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
50
max. IP65
-40
-20
100
bddd2851-5b0a-4ee2-8edb-5...
50.625 M/3X4
50.625 M/3X4
M25x1.5
3X4
7
27
27
30.0
35
48.6
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
50
max. IP65
-40
-20
100
48431c15-fc66-48ed-ae7c-8...
50.625 M/3X6
50.625 M/3X6
M25x1.5
3X6
7
27
27
30.0
35
48.6
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
50
max. IP65
-40
-20
100
7b208692-6dc6-46f8-9047-b...
50.625 M/4X5
50.625 M/4X5
M25x1.5
4X5
7
27
27
30.0
35
48.3
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
50
max. IP65
-40
-20
100
1ce2e405-94b2-46c8-87e7-b...
50.625 M/6X4
50.625 M/6X4
M25x1.5
6X4
7
27
27
30.0
35
48.3
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
50
max. IP65
-40
-20
100
c0430cb1-709a-474e-bfa7-6...
50.632 M/2X8
50.632 M/2X8
M32x1.5
2X8
8
34
34
38.0
42
74.3
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
25
max. IP65
-40
-20
100
cd85d427-0cd6-4c71-b846-5...
50.632 M/3X8
50.632 M/3X8
M32x1.5
3X8
8
34
34
38.0
42
74.3
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
25
max. IP65
-40
-20
100
a1ddadcb-a171-442c-b09c-8...
50.632 M/4X7
50.632 M/4X7
M32x1.5
4X7
8
34
34
38.0
42
73.4
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
25
max. IP65
-40
-20
100
7596fba7-999b-4ff6-9f20-1...
50.632 M/4X8
50.632 M/4X8
M32x1.5
4X8
8
34
34
38.0
42
73.3
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
25
max. IP65
-40
-20
100
c2741234-4f3f-409e-bd72-f...
50.632 M/6X4
50.632 M/6X4
M32x1.5
6X4
8
34
34
38.0
42
73.5
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
25
max. IP65
-40
-20
100
13ff290a-4979-4982-b777-f...
50.632 M/6X6
50.632 M/6X6
M32x1.5
6X6
8
34
34
38.0
42
73.5
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
25
max. IP65
-40
-20
100
b338f244-dc31-4978-a7af-e...
50.640 M/4X10
50.640 M/4X10
M40x1.5
4X10
8
43
43
46.0
42
134.5
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
10
max. IP65
-40
-20
100
1011aff1-b399-41dd-949f-e...
50.640 M/5X8.5
50.640 M/5X8.5
M40x1.5
5X8.5
8
43
43
46.0
42
134.9
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
10
max. IP65
-40
-20
100
6e1aad98-2aa4-46e2-ab52-3...
50.640 M/8X6.5
50.640 M/8X6.5
M40x1.5
8X6.5
8
43
43
46.0
42
133.5
Brass CuZn39Pb3, galvaniz...
PA6
TPE/TPS
NBR
10
max. IP65
-40
-20
100
0af0761e-cf20-463d-b898-9...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表