10xx PA - Screw plug PG
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
Screw plug PG from PA6 GF30
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/ver_pg_pa6/10xxpa.prj},{NB=1016 PA},{L=6},{DA=27.0},{H=10.0},{INSTDM=1.5},{STGEW=3.1},{PACK=100},{TEMPV=-40},{TEMPH=100},{VER=5},{NDM=22.500},{P1=1.5},{L1=6.000},{DR=61.500},{H1=7.000},{A2=17.000},{L2=8.500},{R1=1.00},{R1L=11.0},{EF007839=16},{EF003712=1.5},{EF000116=7035},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{EF001742=-40},{ARTNRX=1016 PA},{ARTNR1=1016 PA},{A=Pg 16},{MATK=PA6 GF30},{MATF=RAL 7035 lichtgrau},{IP54=IP54},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=1016_PA},{DESCSHORT=PA-VERSCHL-SCHRAUBEN PG16},{DESCLONG=zum sicheren Verschließen einer nicht benutzten Gewinde- oder Durchgangsbohrung , RAL7035, Zubehör Pg Kunststoff}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
ⁿ/ₐ
L
Length of Thread
[mm]
DA
Diameter
[mm]
H
Height
[mm]
INSTDM
Installationsdrehmoment
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP54
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
1007 PA
1007 PA
Pg 7
6
15.0
10.0
0.5
1.0
PA6 GF30
RAL 7035 light grey
100
IP54
-40
100
1009 PA
1009 PA
Pg 9
6
19.0
10.0
1.0
1.5
PA6 GF30
RAL 7035 light grey
100
IP54
-40
100
1011 PA
1011 PA
Pg 11
6
22.0
10.0
1.0
2.0
PA6 GF30
RAL 7035 light grey
100
IP54
-40
100
1013 PA
1013 PA
Pg 13.5
6
25.0
10.0
1.5
2.6
PA6 GF30
RAL 7035 light grey
100
IP54
-40
100
1016 PA
1016 PA
Pg 16
6
27.0
10.0
1.5
3.1
PA6 GF30
RAL 7035 light grey
100
IP54
-40
100
1021 PA
1021 PA
Pg 21
8
33.0
12.5
3.0
4.7
PA6 GF30
RAL 7035 light grey
100
IP54
-40
100
1029 PA
1029 PA
Pg 29
8
44.5
13.0
3.0
8.3
PA6 GF30
RAL 7035 light grey
100
IP54
-40
100
1036 PA
1036 PA
Pg 36
10
55.5
15.0
3.0
13.2
PA6 GF30
RAL 7035 light grey
50
IP54
-40
100
1042 PA
1042 PA
Pg 42
10
62.5
15.5
4.0
17.8
PA6 GF30
RAL 7035 light grey
50
IP54
-40
100
1048 PA
1048 PA
Pg 48
12
69.5
17.0
4.0
23.0
PA6 GF30
RAL 7035 light grey
50
IP54
-40
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表