您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
50.0xx PAzzzz/zXz - PERFECT PG with multiple sealing insert
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
PERFECT PG with sealing insert for several cables
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/perfect_pg_mit_mehrfachdichteinsatz/50_0xx_pazzzz_zxz_asmtab.prj},{NB=50.016 PA/2X6},{L=10},{SW1=27},{SW2=27},{H=42.5},{PACK=50},{TEMPV=-20},{TEMPH=100},{CTN=39269097},{E=29.600},{VER=5.000},{SW22=12.500},{SW11=6.000},{R=7.900},{RB=5.000},{NDM=12.900},{DINS=7.250},{CINS=1.500},{CINSS=0.500},{PGNDM=22.5},{IS=5.900},{IH=9.000},{IDA=17.400},{EF007839=16.0},{EF001742=-20},{EF003712=1.410},{EF000368=10.0},{EF000177=27},{EF005466=10},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{ARTNR=50.016 PA/2X6},{HELP=50.016_PA},{ARTNRX=50.016 PA/2X6},{A=Pg 16},{DI=2X6},{MATK=PA6 V-2},{MATF=RAL 7001 silbergrau},{ARTNR1=50.016},{MATD=TPE/TPS},{IP65=max. IP65},{TEMPST=-40*},{NORM1=CE},{NORM=UKCA},{DESCSHORT=PERFECT-KV-POLYAMID PG 16}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
ⁿ/ₐ
DI
n x Di
ⁿ/ₐ
L
Length of Thread
[mm]
SW1
Width Across Flats 1
[mm]
SW2
Width Across Flats 2
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
MATD
Material sealing elements
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP65
Protection grade
ⁿ/ₐ
TEMPST
Temperature range static
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
50.009 PA/2X3
50.009 PA/2X3
Pg 9
2X3
8
19
19
34.0
5.8
PA6 V-2
RAL 7001 silbergrau
TPE/TPS
100
max. IP65
-40*
-20
100
50.009 PA/2X3.5
50.009 PA/2X3.5
Pg 9
2X3.5
8
19
19
34.0
5.8
PA6 V-2
RAL 7001 silbergrau
TPE/TPS
100
max. IP65
-40*
-20
100
50.009 PA/3X2
50.009 PA/3X2
Pg 9
3X2
8
19
19
34.0
5.9
PA6 V-2
RAL 7001 silbergrau
TPE/TPS
100
max. IP65
-40*
-20
100
50.009 PA/4X2
50.009 PA/4X2
Pg 9
4X2
8
19
19
34.0
5.9
PA6 V-2
RAL 7001 silbergrau
TPE/TPS
100
max. IP65
-40*
-20
100
50009P7035/23
50009P7035/23
Pg 9
2X3
8
19
19
34.0
5.9
PA6 V-2
RAL 7035 lichtgrau
TPE/TPS
100
max. IP65
-40*
-20
100
50.009PASW/3X3.5
50.009PASW/3X3.5
Pg 9
3X3.5
8
19
19
34.0
5.7
PA6 V-2
RAL 9005 tiefschwarz
TPE/TPS
100
max. IP65
-40*
-20
100
50.009PASW/4X2
50.009PASW/4X2
Pg 9
4X2
8
19
19
34.0
5.7
PA6 V-2
RAL 9005 tiefschwarz
TPE/TPS
100
max. IP65
-40*
-20
100
50.011 PA/2X3
50.011 PA/2X3
Pg 11
2X3
8
22
22
37.0
8.2
PA6 V-2
RAL 7001 silbergrau
TPE/TPS
100
max. IP65
-40*
-20
100
50.011 PA/2X4
50.011 PA/2X4
Pg 11
2X4
8
22
22
37.0
8.2
PA6 V-2
RAL 7001 silbergrau
TPE/TPS
100
max. IP65
-40*
-20
100
50.011 PA/2X4.5
50.011 PA/2X4.5
Pg 11
2X4.5
8
22
22
37.0
8.2
PA6 V-2
RAL 7001 silbergrau
TPE/TPS
100
max. IP65
-40*
-20
100
50.011 PA/3X3
50.011 PA/3X3
Pg 11
3X3
8
22
22
37.0
8.4
PA6 V-2
RAL 7001 silbergrau
TPE/TPS
100
max. IP65
-40*
-20
100
50.011 PA/3X4
50.011 PA/3X4
Pg 11
3X4
8
22
22
37.0
8.2
PA6 V-2
RAL 7001 silbergrau
TPE/TPS
100
max. IP65
-40*
-20
100
50.011 PA/4X3
50.011 PA/4X3
Pg 11
4X3
8
22
22
37.0
8.2
PA6 V-2
RAL 7001 silbergrau
TPE/TPS
100
max. IP65
-40*
-20
100
50011P7035/23
50011P7035/23
Pg 11
2X3
8
22
22
37.0
8.4
PA6 V-2
RAL 7035 lichtgrau
TPE/TPS
100
max. IP65
-40*
-20
100
50011P7035/24
50011P7035/24
Pg 11
2X4
8
22
22
37.0
8.4
PA6 V-2
RAL 7035 lichtgrau
TPE/TPS
100
max. IP65
-40*
-20
100
50011P7035/2x4.5
50011P7035/2x4.5
Pg 11
2X4.5
8
22
22
37.0
8.1
PA6 V-2
RAL 7035 lichtgrau
TPE/TPS
100
max. IP65
-40*
-20
100
50.011PASW2X4
50.011PASW2X4
Pg 11
2X4
8
22
22
37.0
8.0
PA6 V-2
RAL 9005 tiefschwarz
TPE/TPS
100
max. IP65
-40*
-20
100
50.011PASW3X4
50.011PASW3X4
Pg 11
3X4
8
22
22
37.0
8.1
PA6 V-2
RAL 9005 tiefschwarz
TPE/TPS
100
max. IP65
-40*
-20
100
50.013 PA/2X4.5
50.013 PA/2X4.5
Pg 13.5
2X4.5
9
24
24
39.0
9.9
PA6 V-2
RAL 7001 silbergrau
TPE/TPS
100
max. IP65
-40*
-20
100
50.013 PA/2X5
50.013 PA/2X5
Pg 13.5
2X5
9
24
24
39.0
9.9
PA6 V-2
RAL 7001 silbergrau
TPE/TPS
100
max. IP65
-40*
-20
100
50.013 PA/2X6
50.013 PA/2X6
Pg 13.5
2X6
9
24
24
39.0
9.8
PA6 V-2
RAL 7001 silbergrau
TPE/TPS
100
max. IP65
-40*
-20
100
50.013 PA/3X4
50.013 PA/3X4
Pg 13.5
3X4
9
24
24
39.0
9.9
PA6 V-2
RAL 7001 silbergrau
TPE/TPS
100
max. IP65
-40*
-20
100
50.013 PA/3X5
50.013 PA/3X5
Pg 13.5
3X5
9
24
24
39.0
9.7
PA6 V-2
RAL 7001 silbergrau
TPE/TPS
100
max. IP65
-40*
-20
100
50013P7035/25
50013P7035/25
Pg 13.5
2X5
9
24
24
39.0
9.6
PA6 V-2
RAL 7035 lichtgrau
TPE/TPS
100
max. IP65
-40*
-20
100
50013P7035/26
50013P7035/26
Pg 13.5
2X6
9
24
24
39.0
9.5
PA6 V-2
RAL 7035 lichtgrau
TPE/TPS
100
max. IP65
-40*
-20
100
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表