SC- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
With hole type
2 holes
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_hole_type/2_holes/sc_mp2_asmtab.prj},{NB=SC1312MP2},{MAT=Steel,Uni-chromating},{B=13},{L=12},{D=33},{S=5.5},{PCD=24},{SMX=M},{C=0.5},{NDM=5},{KDM=4.134},{H=6},{NRH=2},{PPATH=assemblies/ssetc_2hfft_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
S
Diameter
[mm]
PCD
[mm]
M
Set screw
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SC0306MP2
Steel,Electroless nickel
3
6
17
3.4
11
M3 x 3
SC0306MP2
SC0406MP2
Steel,Electroless nickel
4
6
18
3.4
12
M3 x 3
SC0406MP2
SC0510MP2
Steel,Electroless nickel
5
10
22
4.5
15
M4 x 4
SC0510MP2
SC0610MP2
Steel,Electroless nickel
6
10
22
4.5
15
M4 x 4
SC0610MP2
SC0810MP2
Steel,Electroless nickel
8
10
24
4.5
17
M4 x 4
SC0810MP2
SC1010MP2
Steel,Electroless nickel
10
10
26
4.5
19
M4 x 4
SC1010MP2
SC1212MP2
Steel,Electroless nickel
12
12
32
5.5
23
M5 x 6
SC1212MP2
SC1312MP2
Steel,Electroless nickel
13
12
33
5.5
24
M5 x 6
SC1312MP2
SC1512MP2
Steel,Electroless nickel
15
12
35
5.5
26
M5 x 6
SC1512MP2
SC1612MP2
Steel,Electroless nickel
16
12
40
6.6
28
M6 x 6
SC1612MP2
SC2012MP2
Steel,Electroless nickel
20
12
44
6.6
32
M6 x 6
SC2012MP2
SC2515MP2
Steel,Electroless nickel
25
15
50
6.6
37
M8 x 8
SC2515MP2
SC3015MP2
Steel,Electroless nickel
30
15
55
6.6
42
M8 x 8
SC3015MP2
SC3515MP2
Steel,Electroless nickel
35
15
60
6.6
47
M8 x 8
SC3515MP2
SC4020MP2
Steel,Electroless nickel
40
20
70
9.0
55
M10 x 12
SC4020MP2
SC5025MP2
Steel,Electroless nickel
50
25
86
11.0
68
M10 x 12
SC5025MP2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表