SCK- With clamp lever Black,(Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
Normal type
Powered by
CAD模型選擇
{iwata/standard_set_collars/normal_type/sck_c_asmtab.prj},{NB=SCK2015CS},{MAT=Steel,Black},{B=20},{D=46},{L=15},{D1=12.1},{X=14.0},{F=53.9},{COL=S},{SMX=C},{C=0.5},{NDM=6},{KDM=4.773},{P=32},{L1=18.930},{L2=0.0},{L3=18},{PPATH=assemblies/kc_ntwcl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
D
Outer diameter
[mm]
L
Length
[mm]
D1
d diameter
[mm]
M
Set screw
ⁿ/ₐ
X
[mm]
F
[mm]
ORDERNUMBER
Order number
ⁿ/ₐ
SCK1015CS
Steel,Black
10
35
15
12.1
M6x25
9.5
49.8
SCK1015CS
SCK1215CS
Steel,Black
12
38
15
12.1
M6x25
10.5
50.0
SCK1215CS
SCK1515CS
Steel,Black
15
40
15
12.1
M6x32
12.0
53.4
SCK1515CS
SCK1615CS
Steel,Black
16
42
15
12.1
M6x32
12.0
54.5
SCK1615CS
SCK2015CS
Steel,Black
20
46
15
12.1
M6x32
14.0
53.9
SCK2015CS
SCK2515CS
Steel,Black
25
50
15
12.1
M6x32
16.5
55.6
SCK2515CS
SCK3015CS
Steel,Black
30
56
15
12.1
M6x40
19.0
59.1
SCK3015CS
SCK3520CS
Steel,Black
35
65
20
14.1
M6x40
22.5
60.7
SCK3520CS
SCK4020CS
Steel,Black
40
70
20
14.1
M6x50
25.0
65.4
SCK4020CS
SCK5020CS
Steel,Black
50
85
20
14.1
M6x50
29.5
72.7
SCK5020CS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表