SC- SUS304 (Stainless)
IWATA MFG. CO., LTD.
Standard Set Collars
For fixing bearing
For fixing bearing(LONG)
Powered by
CAD模型選擇
{iwata/standard_set_collars/for_fixing_bearing/for_fixing_bearing_long/sc_slb.prj},{NB=SC2012SLB1},{MAT=Stainless,SUS304},{B=20},{D1=27.2},{L=12},{L1=5.0},{D=29},{M=M5 x 4},{N=1},{DX=29},{NDM=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
D1
Boss diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
D
Outer diameter
[mm]
M
Set screw
ⁿ/ₐ
ON
Order number
ⁿ/ₐ
SC0609SLB1
Stainless,SUS304
6
8.4
9
4.0
12
M3 x 3
SC0609SLB1
SC0609SLB2
Stainless,SUS304
6
9.2
9
4.0
12
M3 x 3
SC0609SLB2
SC0609SLB3
Stainless,SUS304
6
8.0
9
4.0
12
M3 x 3
SC0609SLB3
SC0809SLB1
Stainless,SUS304
8
11.7
9
4.0
14
M3 x 3
SC0809SLB1
SC0809SLB2
Stainless,SUS304
8
13.2
9
4.0
15
M3 x 3
SC0809SLB2
SC0809SLB3
Stainless,SUS304
8
11.2
9
4.0
14
M3 x 3
SC0809SLB3
SC1009SLB1
Stainless,SUS304
10
14.7
9
4.0
16
M3 x 3
SC1009SLB1
SC1009SLB2
Stainless,SUS304
10
17.2
9
6.5
-
M3 x 3
SC1009SLB2
SC1009SLB3
Stainless,SUS304
10
14.2
9
4.0
16
M3 x 3
SC1009SLB3
SC1210SLB1
Stainless,SUS304
12
17.2
10
4.0
19
M4 x 3
SC1210SLB1
SC1210SLB2
Stainless,SUS304
12
18.7
10
7.0
-
M4 x 3
SC1210SLB2
SC1210SLB3
Stainless,SUS304
12
16.2
10
4.0
19
M4 x 3
SC1210SLB3
SC1510SLB1
Stainless,SUS304
15
20.2
10
4.0
22
M4 x 3
SC1510SLB1
SC1510SLB2
Stainless,SUS304
15
21.7
10
7.0
-
M4 x 3
SC1510SLB2
SC1510SLB3
Stainless,SUS304
15
19.2
10
4.0
22
M4 x 3
SC1510SLB3
SC1710SLB1
Stainless,SUS304
17
22.2
10
4.0
24
M4 x 3
SC1710SLB1
SC1710SLB2
Stainless,SUS304
17
24.2
10
7.0
-
M4 x 3
SC1710SLB2
SC1710SLB3
Stainless,SUS304
17
21.2
10
4.0
24
M4 x 3
SC1710SLB3
SC2012SLB1
Stainless,SUS304
20
27.2
12
5.0
29
M5 x 4
SC2012SLB1
SC2012SLB2
Stainless,SUS304
20
29.2
12
8.5
-
M5 x 4
SC2012SLB2
SC2012SLB3
Stainless,SUS304
20
25.2
12
5.0
29
M5 x 4
SC2012SLB3
SC2512SLB1
Stainless,SUS304
25
31.7
12
5.0
34
M5 x 4
SC2512SLB1
SC2512SLB2
Stainless,SUS304
25
33.2
12
8.5
-
M5 x 4
SC2512SLB2
SC2512SLB3
Stainless,SUS304
25
30.2
12
5.0
34
M5 x 4
SC2512SLB3
SC3014SLB1
Stainless,SUS304
30
38.2
14
6.0
41
M6 x 5
SC3014SLB1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表