SC- Black,(Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
For fixing bearing
For fixing bearing
Powered by
CAD模型選擇
{iwata/standard_set_collars/for_fixing_bearing/for_fixing_bearing/sc_cb_asmtab.prj},{NB=SC1511CB3},{MAT=Steel,Black},{B=15},{D2=18.7},{D=25},{L1=8},{L2=11.0},{SMX=C},{C1=0.5},{C2=0.2},{C3=0.5},{L22=11},{NDM=5},{KDM=4.134},{H=6},{NRH=2},{N=B3},{PPATH=../../standard_set_collars/../for_fixing_bearing/for_fixing_bearing/assemblies/ssetc_ffb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
D2
Boss diameter
ⁿ/ₐ
D
Outer diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
Set screw
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SC0307CB
Steel,Black
3
5.0
7
5
7.5
M3 x 3
SC0307CB
SC0407CB
Steel,Black
4
6.0
8
5
7.5
M3 x 3
SC0407CB
SC0507CB
Steel,Black
5
7.2
11
5
7.5
M3 x 3
SC0507CB
SC0607CB1
Steel,Black
6
8.4
13
5
7.5
M3 x 3
SC0607CB1
SC0607CB2
Steel,Black
6
9.2
13
5
7.5
M3 x 3
SC0607CB2
SC0607CB3
Steel,Black
6
8.0
13
5
7.5
M3 x 3
SC0607CB3
SC0809CB1
Steel,Black
8
11.7
18
7
9.5
M4 x 4
SC0809CB1
SC0809CB2
Steel,Black
8
11.4
18
7
9.5
M4 x 4
SC0809CB2
SC0809CB3
Steel,Black
8
10.4
18
7
9.5
M4 x 4
SC0809CB3
SC1011CB1
Steel,Black
10
14.2
20
8
11.0
M5 x 6
SC1011CB1
SC1011CB2
Steel,Black
10
16.7
20
8
11.0
M5 x 6
SC1011CB2
SC1011CB3
Steel,Black
10
13.2
20
8
11.0
M5 x 6
SC1011CB3
SC1211CB1
Steel,Black
12
17.2
22
8
11.0
M5 x 6
SC1211CB1
SC1211CB2
Steel,Black
12
17.7
22
8
11.0
M5 x 6
SC1211CB2
SC1211CB3
Steel,Black
12
15.2
22
8
11.0
M5 x 6
SC1211CB3
SC1511CB1
Steel,Black
15
20.2
25
8
11.0
M5 x 6
SC1511CB1
SC1511CB2
Steel,Black
15
21.2
25
8
11.0
M5 x 6
SC1511CB2
SC1511CB3
Steel,Black
15
18.7
25
8
11.0
M5 x 6
SC1511CB3
SC1713CB1
Steel,Black
17
22.2
28
10
13.0
M6 x 6
SC1713CB1
SC1713CB2
Steel,Black
17
24.2
28
10
13.0
M6 x 6
SC1713CB2
SC1713CB3
Steel,Black
17
20.2
28
10
13.0
M6 x 6
SC1713CB3
SC2013CB1
Steel,Black
20
25.2
35
10
13.0
M6 x 6
SC2013CB1
SC2013CB2
Steel,Black
20
27.2
35
10
13.0
M6 x 6
SC2013CB2
SC2013CB3
Steel,Black
20
24.7
35
10
13.0
M6 x 6
SC2013CB3
SC2513CB1
Steel,Black
25
31.2
38
10
13.5
M6 x 6
SC2513CB1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表