XY fixed joint (Round-Square shaft)
IWATA MFG. CO., LTD.
Sensor bracket
Flexible
Resin/XY Joint
Powered by
CAD模型選擇
{iwata/censor_bracket/flexible/resin_xy_joint/fsfpcxs_asmtab.prj},{NB=FSFPCXS10-10J},{MAT=PA(66N)},{D1=Ø10},{D2=10},{A=15},{L=55},{D11=5.5},{D21=9.5},{E=5.4},{F=5},{G=8.2},{H=22},{W=3},{K=12},{MASS=32},{CNSORDERNO=FSFPCXS10-10J},{PPATH=fsfpcxs_parts/fsfpcxs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MAT
Material
ⁿ/ₐ
D1
Dimension
[mm]
D2
Dimension
[mm]
A
Dimension
[mm]
L
Dimension
[mm]
D11
Dimension
[mm]
D21
Dimension
[mm]
E
Dimension
[mm]
F
Dimension
[mm]
G
Dimension
[mm]
H
Dimension
[mm]
W
Dimension
[mm]
K
Dimension
[mm]
MASS
Mass
[g]
CNSORDERNO
order number
ⁿ/ₐ
FSFPCXS10-08J
PA(66N)
Ø8
10
15
55
5.5
9.5
5.4
5
8.2
22
3
12
32
FSFPCXS10-08J
FSFPCXS12-08J
PA(66N)
Ø8
12
20
64
5.5
9.5
5.4
5
8.2
25
3
14
40
FSFPCXS12-08J
FSFPCXS10-10J
PA(66N)
Ø10
10
15
55
5.5
9.5
5.4
5
8.2
22
3
12
32
FSFPCXS10-10J
FSFPCXS12-10J
PA(66N)
Ø10
12
20
64
5.5
9.5
5.4
5
8.2
25
3
14
40
FSFPCXS12-10J
FSFPCX012-S0J
PA(66N)
Ø12
10
15
55
5.5
9.5
5.4
5
8.2
22
3
12
32
FSFPCX012-S0J
FSFPCXS12-12J
PA(66N)
Ø12
12
20
64
5.5
9.5
5.4
5
8.2
25
3
14
40
FSFPCXS12-12J
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表