XY free joint (Round/Square shaft)
IWATA MFG. CO., LTD.
Sensor bracket
Flexible
Resin/XY Joint
Powered by
CAD模型選擇
{iwata/censor_bracket/flexible/resin_xy_joint/fsfpcf_asmtab.prj},{NB=FSFPCF012-08J},{MAT=PA(66N)},{D1=Ø12},{D2=Ø8},{L=68},{L1=33},{L2=35},{A1=15},{A2=16},{B1=9},{B2=10},{MASS=42},{CNSORDERNO=FSFPCF012-08J},{PPATH=fsfpcf_parts/fsfpcf_asmtpl.prj},{V2D=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MAT
Material
ⁿ/ₐ
D1
Dimension
[mm]
D2
Dimension
[mm]
L
Dimension
[mm]
L1
Dimension
[mm]
L2
Dimension
[mm]
A1
Dimension
[mm]
A2
Dimension
[mm]
B1
Dimension
[mm]
B2
Dimension
[mm]
MASS
Mass
[g]
CNSORDERNO
order number
ⁿ/ₐ
FSFPCF008-08J
PA(66N)
Ø8
Ø8
66
33
33
15
15
9
9
30
FSFPCF008-08J
FSFPCF008-10J
PA(66N)
Ø8
Ø10
66
33
33
15
15
9
9
30
FSFPCF008-10J
FSFPCF010-10J
PA(66N)
Ø10
Ø10
66
33
33
15
15
9
9
30
FSFPCF010-10J
FSFPCF012-08J
PA(66N)
Ø12
Ø8
68
33
35
15
16
9
10
42
FSFPCF012-08J
FSFPCF012-10J
PA(66N)
Ø12
Ø10
68
33
35
15
16
9
10
42
FSFPCF012-10J
FSFPCF012-12J
PA(66N)
Ø12
Ø12
70
35
35
16
16
10
10
42
FSFPCF012-12J
FSFPCFS10-S0J
PA(66N)
10
10
80
40
40
19
19
12
12
62
FSFPCFS10-S0J
FSFPCFS12-S0J
PA(66N)
12
10
80
40
40
19
19
12
12
60
FSFPCFS12-S0J
FSFPCFS12-S2J
PA(66N)
12
12
80
40
40
19
19
12
12
58
FSFPCFS12-S2J
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表