Free head joint (Round/Square shaft)
IWATA MFG. CO., LTD.
Sensor bracket
Flexible
Aluminum/XY Joint
Powered by
CAD模型選擇
{iwata/censor_bracket/flexible/aluminium_xy_joint/fsfmjh.prj},{NB=FSFMJH012-12A},{MAT=A2017},{D=Ø12},{L=54},{L1=20},{D2=12},{B=20},{X=28.0},{E=18.0},{F=2},{A=16},{MASS=33},{CNSORDERNO=FSFMJH012-12A},{VERS=1},{DX=12},{EX=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MAT
Material
ⁿ/ₐ
D
Dimension
[mm]
L
Dimension
[mm]
L1
Dimension
[mm]
D2
Dimension
[mm]
B
Dimension
[mm]
X
Dimension
[mm]
E
Dimension
[mm]
F
Dimension
[mm]
A
Dimension
[mm]
MASS
Mass
[g]
CNSORDERNO
Order number
ⁿ/ₐ
FSFMJH008-08A
A2017
Ø8
52
20
8
20
26.0
16.0
2
16
32
FSFMJH008-08A
FSFMJH010-10A
A2017
Ø10
53
20
10
20
27.0
17.0
2
16
32
FSFMJH010-10A
FSFMJH012-12A
A2017
Ø12
54
20
12
20
28.0
18.0
2
16
33
FSFMJH012-12A
FSFMJH014-14A
A2017
Ø14
56
20
14
25
30.0
19.0
3
17
49
FSFMJH014-14A
FSFMJH016-16A
A2017
Ø16
57
20
16
25
31.0
20.0
3
17
50
FSFMJH016-16A
FSFMJH010-S0A
A2017
10
56
20
10
25
30.5
20.0
3
16
50
FSFMJH010-S0A
FSFMJH012-S2A
A2017
12
57
20
12
25
31.5
21.0
3
16
52
FSFMJH012-S2A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表