Orthogonal rails with Flange, without holes - Semi order
IWATA MFG. CO., LTD.
Sensor bracket
Combination
Sensor rail
Powered by
CAD模型選擇
{iwata/censor_bracket/combination/sensor_rail/semi_fscmls.prj},{NB=FSCMLS50-03A(50)},{MAT=A6063S-T5},{M=M3},{L=50},{B=3.5},{E=3.4},{W1=9},{W2=5.7},{H=14},{H1=6},{H2=8},{H3=10.0},{HX=3},{T=1.5},{T1=2},{MX=03}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MAT
Material
ⁿ/ₐ
M
Corresponding size
ⁿ/ₐ
B
Dimension
[mm]
E
Dimension
[mm]
W1
Dimension
[mm]
W2
Dimension
[mm]
H
Dimension
[mm]
H1
Dimension
[mm]
H2
Dimension
[mm]
H3
Dimension
[mm]
HX
Dimension
[mm]
T
Dimension
[mm]
T1
Dimension
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
FSCMLS50-03A
A6063S-T5
M3
3.5
3.4
9
5.7
14
6
8
10.0
3
1.5
2
FSCMLS50-03A
FSCMLS50-04A
A6063S-T5
M4
4.6
4.5
11
7.2
17
8
9
12.5
4
2.0
2
FSCMLS50-04A
FSCMLS50-05A
A6063S-T5
M5
5.6
5.5
12
8.2
19
9
10
14.0
5
2.0
2
FSCMLS50-05A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表