目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N277 form A Nitrated - Ejector pins according to DIN 1530 / ISO 6751 N277 form A Nitrated N277
Intercom
Punches dies
Ejector pins according to DIN 1530 / ISO 6751 N277 form A Nitrated - N278 form CH hardened - N279 form C nitrated
Powered by
CAD模型選擇
{intercom/punzoni_matrici/spine_di_espulsione_02/spine_di_espulsione_n277.prj},{NB=27770800315},{TYPE=N277},{D1=8.0},{D2=14},{K=5},{L=315},{LX=100,125,160,200,250,315,400,500,630,800,1000},{FORMA=Forma A Nitrurati}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
K
[mm]
L
[mm]
27770200100
27770200100
N277
2.0
4
2
100
27770200400
27770200400
N277
2.0
4
2
400
27770200315
27770200315
N277
2.0
4
2
315
27770200250
27770200250
N277
2.0
4
2
250
27770200200
27770200200
N277
2.0
4
2
200
27770200160
27770200160
N277
2.0
4
2
160
27770200125
27770200125
N277
2.0
4
2
125
27770220100
27770220100
N277
2.2
4
2
100
27770220400
27770220400
N277
2.2
4
2
400
27770220315
27770220315
N277
2.2
4
2
315
27770220250
27770220250
N277
2.2
4
2
250
27770220200
27770220200
N277
2.2
4
2
200
27770220160
27770220160
N277
2.2
4
2
160
27770220125
27770220125
N277
2.2
4
2
125
27770250100
27770250100
N277
2.5
5
2
100
27770250400
27770250400
N277
2.5
5
2
400
27770250315
27770250315
N277
2.5
5
2
315
27770250250
27770250250
N277
2.5
5
2
250
27770250200
27770250200
N277
2.5
5
2
200
27770250160
27770250160
N277
2.5
5
2
160
27770250125
27770250125
N277
2.5
5
2
125
27770300100
27770300100
N277
3.0
6
3
100
27770300630
27770300630
N277
3.0
6
3
630
27770300500
27770300500
N277
3.0
6
3
500
27770300400
27770300400
N277
3.0
6
3
400
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表