目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N286 - Dowel pins according to DIN 6325 N286
Intercom
Punches dies
Dowel pins according to DIN 6325 N286
Powered by
CAD模型選擇
{intercom/punzoni_matrici/spine_cilindriche/spine_cilindriche.prj},{NB=28661000090},{TYPE=N286},{D1=10},{R=10},{L1=2.0},{L=90},{LX=16,18,20,24,28,30,32,36,40,45,50,55,60,70,80,90,100,120,140,150}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
R
[mm]
L1
[mm]
L
[mm]
28660200010
28660200010
N286
2
2
0.6
10
28660200028
28660200028
N286
2
2
0.6
28
28660200024
28660200024
N286
2
2
0.6
24
28660200020
28660200020
N286
2
2
0.6
20
28660200018
28660200018
N286
2
2
0.6
18
28660200016
28660200016
N286
2
2
0.6
16
28660200014
28660200014
N286
2
2
0.6
14
28660200012
28660200012
N286
2
2
0.6
12
28660300010
28660300010
N286
3
3
0.8
10
28660300032
28660300032
N286
3
3
0.8
32
28660300030
28660300030
N286
3
3
0.8
30
28660300028
28660300028
N286
3
3
0.8
28
28660300024
28660300024
N286
3
3
0.8
24
28660300020
28660300020
N286
3
3
0.8
20
28660300018
28660300018
N286
3
3
0.8
18
28660300016
28660300016
N286
3
3
0.8
16
28660300014
28660300014
N286
3
3
0.8
14
28660300012
28660300012
N286
3
3
0.8
12
28660400010
28660400010
N286
4
4
1.0
10
28660400060
28660400060
N286
4
4
1.0
60
28660400055
28660400055
N286
4
4
1.0
55
28660400050
28660400050
N286
4
4
1.0
50
28660400045
28660400045
N286
4
4
1.0
45
28660400040
28660400040
N286
4
4
1.0
40
28660400036
28660400036
N286
4
4
1.0
36
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表