目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N11 Form C - Die bushes according to DIN 179 / ISO 4247 N10
Intercom
Punches dies
Die bushes according to DIN 179 / ISO 4247
Powered by
CAD模型選擇
{intercom/punzoni_matrici/bussole_di_guida/bussole_di_guida_n11.prj},{NB=11.6.0940.020},{TYPE=N11},{D1=9.4},{D2=18},{L=20},{R=2.0},{Z=0.02},{PROG=0.1},{FORMA=Forma C}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
R
[mm]
Z
[mm]
PROG
Progr.
[mm]
11.6.0100.009
11.6.0100.009
N11
1.0
5
9
1.0
0.01
0.1
11.6.0110.012
11.6.0110.012
N11
1.1
6
12
1.0
0.01
0.1
11.6.0120.012
11.6.0120.012
N11
1.2
6
12
1.0
0.01
0.1
11.6.0130.012
11.6.0130.012
N11
1.3
6
12
1.0
0.01
0.1
11.6.0140.012
11.6.0140.012
N11
1.4
6
12
1.0
0.01
0.1
11.6.0150.012
11.6.0150.012
N11
1.5
6
12
1.0
0.01
0.1
11.6.0160.012
11.6.0160.012
N11
1.6
6
12
1.0
0.01
0.1
11.6.0170.012
11.6.0170.012
N11
1.7
6
12
1.0
0.01
0.1
11.6.0180.012
11.6.0180.012
N11
1.8
6
12
1.0
0.01
0.1
11.6.0190.012
11.6.0190.012
N11
1.9
6
12
1.0
0.01
0.1
11.6.0200.012
11.6.0200.012
N11
2.0
6
12
1.0
0.01
0.1
11.6.0210.012
11.6.0210.012
N11
2.1
7
12
1.0
0.01
0.1
11.6.0220.012
11.6.0220.012
N11
2.2
7
12
1.0
0.01
0.1
11.6.0230.012
11.6.0230.012
N11
2.3
7
12
1.0
0.01
0.1
11.6.0240.012
11.6.0240.012
N11
2.4
7
12
1.0
0.01
0.1
11.6.0250.012
11.6.0250.012
N11
2.5
7
12
1.0
0.01
0.1
11.6.0260.012
11.6.0260.012
N11
2.6
7
12
1.0
0.01
0.1
11.6.0270.012
11.6.0270.012
N11
2.7
7
12
1.0
0.01
0.1
11.6.0280.012
11.6.0280.012
N11
2.8
7
12
1.0
0.01
0.1
11.6.0290.012
11.6.0290.012
N11
2.9
7
12
1.0
0.01
0.1
11.6.0300.012
11.6.0300.012
N11
3.0
7
12
1.0
0.01
0.1
11.6.0310.012
11.6.0310.012
N11
3.1
8
12
1.0
0.01
0.1
11.6.0320.012
11.6.0320.012
N11
3.2
8
12
1.0
0.01
0.1
11.6.0330.012
11.6.0330.012
N11
3.3
8
12
1.0
0.01
0.1
11.6.0340.012
11.6.0340.012
N11
3.4
8
12
1.0
0.01
0.1
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表