目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N982-50B - Interchangeable guide pillar DIN 9825 / ISO 9182 - N982 for fixed stopper
Intercom
Standard Guide Elements
Guide pillars, straight
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/colonne_lisce/n982_50b.prj},{NB=N982-50B-040-500},{TYPE=N982-50B},{D1=40},{L1=500},{VER=2},{L2=6.0},{RXX=4.0},{L1X=150,160,180,200,224,250,260,280,300,315,355,400,450,500,550,600,700,800},{FLT=1.000},{NOTE=A Richiesta},{D3=20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
L1
[mm]
D3
ⁿ/ₐ
N982-50B-030-125
N982-50B-030-125
N982-50B
30
125
20
N982-50B-030-140
N982-50B-030-140
N982-50B
30
140
20
N982-50B-030-160
N982-50B-030-160
N982-50B
30
160
20
N982-50B-030-180
N982-50B-030-180
N982-50B
30
180
20
N982-50B-030-200
N982-50B-030-200
N982-50B
30
200
20
N982-50B-030-224
N982-50B-030-224
N982-50B
30
224
20
N982-50B-030-250
N982-50B-030-250
N982-50B
30
250
20
N982-50B-030-280
N982-50B-030-280
N982-50B
30
280
20
N982-50B-030-315
N982-50B-030-315
N982-50B
30
315
20
N982-50B-030-355
N982-50B-030-355
N982-50B
30
355
20
N982-50B-030-400
N982-50B-030-400
N982-50B
30
400
20
N982-50B-030-450
N982-50B-030-450
N982-50B
30
450
20
N982-50B-030-500
N982-50B-030-500
N982-50B
30
500
20
N982-50B-032-125
N982-50B-032-125
N982-50B
32
125
20
N982-50B-032-140
N982-50B-032-140
N982-50B
32
140
20
N982-50B-032-160
N982-50B-032-160
N982-50B
32
160
20
N982-50B-032-180
N982-50B-032-180
N982-50B
32
180
20
N982-50B-032-200
N982-50B-032-200
N982-50B
32
200
20
N982-50B-032-224
N982-50B-032-224
N982-50B
32
224
20
N982-50B-032-250
N982-50B-032-250
N982-50B
32
250
20
N982-50B-032-280
N982-50B-032-280
N982-50B
32
280
20
N982-50B-032-315
N982-50B-032-315
N982-50B
32
315
20
N982-50B-032-355
N982-50B-032-355
N982-50B
32
355
20
N982-50B-032-400
N982-50B-032-400
N982-50B
32
400
20
N982-50B-032-450
N982-50B-032-450
N982-50B
32
450
20
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表