目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N982-50 - Guide pillar DIN 9825 / ISO 9182
Intercom
Standard Guide Elements
Guide pillars, straight
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/colonne_lisce/n982_50.prj},{NB=N982-50-038-500},{TYPE=N982-50},{D1=38},{L1=500},{VER=2},{L2=6.0},{RXX=4.0},{L1X=150,160,180,200,224,250,260,280,300,315,355,400,450,500,550,600,700,800},{FLT=1.000},{NOTE=A Richiesta}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
L1
[mm]
D8
ⁿ/ₐ
N982-50-024-100
N982-50-024-100
N982-50
24
100
14
N982-50-024-112
N982-50-024-112
N982-50
24
112
14
N982-50-024-125
N982-50-024-125
N982-50
24
125
14
N982-50-024-140
N982-50-024-140
N982-50
24
140
14
N982-50-024-160
N982-50-024-160
N982-50
24
160
14
N982-50-024-180
N982-50-024-180
N982-50
24
180
14
N982-50-024-200
N982-50-024-200
N982-50
24
200
14
N982-50-024-224
N982-50-024-224
N982-50
24
224
14
N982-50-024-250
N982-50-024-250
N982-50
24
250
14
N982-50-024-280
N982-50-024-280
N982-50
24
280
14
N982-50-024-315
N982-50-024-315
N982-50
24
315
14
N982-50-024-355
N982-50-024-355
N982-50
24
355
14
N982-50-024-400
N982-50-024-400
N982-50
24
400
14
N982-50-024-450
N982-50-024-450
N982-50
24
450
14
N982-50-024-500
N982-50-024-500
N982-50
24
500
14
N982-50-025-100
N982-50-025-100
N982-50
25
100
14
N982-50-025-112
N982-50-025-112
N982-50
25
112
14
N982-50-025-125
N982-50-025-125
N982-50
25
125
14
N982-50-025-140
N982-50-025-140
N982-50
25
140
14
N982-50-025-160
N982-50-025-160
N982-50
25
160
14
N982-50-025-180
N982-50-025-180
N982-50
25
180
14
N982-50-025-200
N982-50-025-200
N982-50
25
200
14
N982-50-025-224
N982-50-025-224
N982-50
25
224
14
N982-50-025-250
N982-50-025-250
N982-50
25
250
14
N982-50-025-280
N982-50-025-280
N982-50
25
280
14
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表