YK - Bevel-Gear Wheels, Type L, Bevel gear wheel, left-hand pitch
Inocon
2 Positioning
2D Positioning accessories
YK
Powered by
CAD模型選擇
{inocon/2_positionieren/2d_zuberhoer_positionieren/yk/gn297_l.prj},{NB=Kegelrad YK-25-K8-L},{PARTNUMBER=YK-25-K8-L},{D1=30},{D2=25},{D1X=25.000},{D3=K8},{D2X=8},{B=2},{D4=M6},{D3X=6},{L1=19.0},{L2=25},{VERS=2.000},{FORM=L},{WEIGHT=0.0360},{CTN=84839089},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Ø Linear actuator / Transfer unit
[mm]
D2
[mm]
D3
H7 Bore with keyway
[mm]
B
[mm]
D4
ⁿ/ₐ
L1
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Bevel-Gear Wheel YK-14,5-...
YK-14,5-K6-L
18
14,5
K6
2
M4
11.0
0.0090
84839089
YES
Bevel-Gear Wheel YK-25-K8...
YK-25-K8-L
30
25
K8
2
M6
19.0
0.0360
84839089
YES
Bevel-Gear Wheel YK-33-K1...
YK-33-K12-L
40/50
33
K12
4
M6
23.5
0.0720
84839089
YES
Bevel-Gear Wheel YK-40-K1...
YK-40-K14-L
60
40
K14
5
M6
28.0
0.1270
84839089
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表