您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
KSU.E - Linear Actuator Connectors, Aluminium, with screw, Stainless Steel
Inocon
2 Positioning
2B Linear unit connectors
KSU.E
Powered by
CAD模型選擇
{inocon/2_positionieren/2b_verfahrschlitten/ksu_e/gn133_1_2.prj},{NB=Kreuz-Klemmverbinder KSU.E-G30-B18-2-8},{PARTNUMBER=KSU.E-G30-B18-2-8},{D11=30},{NDM3=4},{KDM3=6.464},{NDM4=3},{KDM4=4.771},{K1=40},{K2=36},{L1=81.5},{L2=40},{L3=26},{M=27},{A3=9.000},{B3=17.200},{C3=6.500},{S3=8.000},{E3=3.000},{F3=4.500},{G3=6.000},{H3=3.120},{J3=0.750},{T3=13.000},{R3=9.000},{A4=7.000},{B4=11.800},{C4=5.000},{S4=6.000},{E4=2.500},{F4=3.000},{G4=4.670},{H4=2.500},{J4=0.600},{T4=10.000},{R4=7.000},{L4=25.000},{L5=30.570},{M1=32.000},{M2=22.500},{M33=21.870},{M3=22.000},{M4=14.000},{N1=8.720},{N2=3.570},{O2=17.000},{O1=21.000},{O11=10.500},{P=3.000},{N3=8.710},{L6=21.000},{RPL=9.000},{RPD=5.500},{WEIGHT=0.1360},{D1=G30},{D2=B18},{D22='B12','B14','B16','B18'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
D3
Clamping screw
ⁿ/ₐ
K1
Clamping length
[mm]
K2
Clamping length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
Z1
Screw location
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L4Z1
Clamping lever
[mm]
L4Z2
Clamping lever
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Linear Actuator Connector...
KSU.E-B30-B18-2-2
B30 (without slide insert...
B18 (without slide insert...
M4
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
45 | 63
black
0.1330
76090000
YES
Linear Actuator Connector...
KSU.E-B30-B18-2-8
B30 (without slide insert...
B18 (without slide insert...
M4
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
45 | 63
blank
0.1240
76090000
YES
Linear Actuator Connector...
KSU.E-G30-B18-2-2
G30 (with slide insert)
B18 (without slide insert...
M4
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
45 | 63
black
0.1330
76090000
YES
Linear Actuator Connector...
KSU.E-G30-B18-2-8
G30 (with slide insert)
B18 (without slide insert...
M4
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
45 | 63
blank
0.1360
76090000
YES
Linear Actuator Connector...
KSU.E-B50-B30-2-2
B50 (without slide insert...
B30 (without slide insert...
M6
65
59
122.0
65
40
45
M10-50
M8-25
78 | 92
63 | 78
black
0.4500
76090000
YES
Linear Actuator Connector...
KSU.E-B50-B30-2-8
B50 (without slide insert...
B30 (without slide insert...
M6
65
59
122.0
65
40
45
M10-50
M8-25
78 | 92
63 | 78
blank
0.4500
76090000
YES
Linear Actuator Connector...
KSU.E-G50-B30-2-2
G50 (with slide insert)
B30 (without slide insert...
M6
65
59
122.0
65
40
45
M10-50
M8-25
78 | 92
63 | 78
black
0.4500
76090000
YES
Linear Actuator Connector...
KSU.E-G50-B30-2-8
G50 (with slide insert)
B30 (without slide insert...
M6
65
59
122.0
65
40
45
M10-50
M8-25
78 | 92
63 | 78
blank
0.4500
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表